Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 06B SS 2M32
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Base housing, Clamping yoke connection, Standard, Size of cable entries: M 32
Order No. 1081220000
Type HDC IP68 06B SS 2M32
GTIN (EAN) 4032248877188
Qty. 1 pc(s).

Dimensions and weights

Depth 156 mm
Depth (inches) 6.142 inch
Height 101 mm
Height (inches) 3.976 inch
Width 80 mm
Width (inches) 3.15 inch
Mounting dimension - height 60 mm
Mounting dimension - width 127 mm
Net weight 845 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Cable entry w. thread
Height of housing B 101 mm
Hole pitch length A2 127 mm
Total length housing 156 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP66 (in plugged condition), IP68 (in plugged condition), IP69K
Surface finish Powder coating

Version

BG 3
Cable entry w. thread
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011, RAL 9005
Design Standard
Design of housing Base housing
Design of locking system Clamping yoke connection
Internal thread M 32
Number of cable entry on top
Number of cable entry sideways
Sealing Silicone
Size 3
Size of cable entries M 32
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Base housing

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE DETNORVER
ROHS Conform

Related products

Order No.: 1081180000
Type: HDC IP68 06B SS 1M20
Version:
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Base housing, Clamping yoke connection, Standard, Size of cable entries: M 20
 
Order No.: 1081250000
Type: HDC IP68 06B SS 2M20
Version:
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 20
 
Order No.: 1081190000
Type: HDC IP68 06B SS 1M25
Version:
HDC enclosures, Size: 3, Protection degree: IP69K, IP68 (in plugged condition), IP66 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 25
 
Order No.: 1081240000
Type: HDC IP68 06B SS 2M25
Version:
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 25
 
Order No.: 1081210000
Type: HDC IP68 06B SS 1M32
Version:
HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard, Size of cable entries: M 32