PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
Order No.
1080570000
Type
BVF 7.62HP/03/180 BCF/06R SN BK BX
GTIN (EAN)
4032248842780
Qty.
45 pc(s).
Product data
IEC: 1000 V / 38 A / 0.5 - 10 mm² UL: 600 V / 35 A / AWG 24 - AWG 8
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
38 A
Rated current, max. number of poles (Tu=20°C)
38 A
Rated current, min. number of poles (Tu=40°C)
34 A
Rated current, max. number of poles (Tu=40°C)
34 A
Rated voltage for surge voltage class / pollution degree II/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/2
1,000 V
Rated voltage for surge voltage class / pollution degree III/3
800 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
8 kV
Short-time withstand current resistance
3 x 1s with 420 A
Clearance, min.
10.4 mm
Creepage distance, min.
12.7 mm
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1121690
Rated voltage (Use group B / CSA)
600 V
Rated voltage (Use group C / CSA)
600 V
Rated voltage (Use group D / CSA)
600 V
Rated current (Use group B / CSA)
33 A
Rated current (Use group C / CSA)
33 A
Rated current (Use group D / CSA)
5 A
Wire cross-section, AWG, min.
AWG 24
Wire cross-section, AWG, max.
AWG 8
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
600 V
Rated voltage (Use group C / UL 1059)
600 V
Rated voltage (Use group D / UL 1059)
600 V
Rated current (Use group B / UL 1059)
35 A
Rated current (Use group C / UL 1059)
35 A
Rated current (Use group D / UL 1059)
5 A
Wire cross-section, AWG, min.
AWG 24
Wire cross-section, AWG, max.
AWG 8
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
351 mm
VPE width
136 mm
VPE height
62 mm
Technical data - hybrid
Pitch in mm (Signal)
3.81 mm
Pitch in inches (Signal)
0.15 inch
Number of poles (Signal)
6
L2 in mm
7.62 mm
L2 in inch
0.3 "
Number of rows (Signal)
2
Contact material (Signal)
CuMg
Contact surface (Signal)
tinned
Layer structure of the plug contact (Signal)
1-3 µ Ni / 4-8 µ Sn
Rated voltage for overvoltage class/pollution severity level II/2 (Signal)
400 V
Rated voltage for overvoltage class/pollution severity level III/2 (Signal)
320 V
Rated voltage for overvoltage class/pollution severity level III/3 (Signal)
200 V
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal)
4 kV
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal)
4 kV
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal)
4 kV
Short-time withstand current resistance (Signal)
3 x 1s with 80 A
Rated voltage (Use group B / CSA) (Signal)
300 V
Rated voltage (Use group C / CSA) (Signal)
50 V
Rated voltage (Use group D / CSA) (Signal)
300 V
Rated current (Use group B / CSA) (Signal)
9 A
Rated current (Use group C / CSA) (Signal)
9 A
Rated current (Use group D / CSA) (Signal)
9 A
Wire connection cross-section AWG (Signal)
AWG 24...AWG 16
Rated voltage (Use group B / UL 1059] (Signal)
300 V
Rated voltage (Use group C / UL 1059] (Signal)
50 V
Rated voltage (Use group D / UL 1059] (Signal)
300 V
Rated current (Use group B / UL 1059) (Signal)
5 A
Rated current (Use group C / UL 1059) (Signal)
5 A
Rated current (Use group D / UL 1059) (Signal)
5 A
Connector cross-section (Signal)
AWG 26...AWG 16
Conductors that can be connected - Hybrid
Clamping range, rated connection (Power)
0.5...10 mm²
Clamping range, rated connection (Signal)
0.2...1.5 mm²
Connector cross-section (Power)
AWG 24...AWG 8
Connector cross-section AWG (Signal)
AWG 26...AWG 16
solid, H05(07) V-U (Power)
0.5...10 mm²
solid, H05(07) V-U (Signal)
0.14...1.5 mm²
flexible, H05(07) V-K (Power)
0.5...6 mm²
flexible, H05(07) V-K (Signal)
0.14...1.5 mm²
with wire-end ferrule with collar (Power)
0.5...6 mm²
with wire-end ferrule with collar, DIN 46 228/4 (Signal)
0.25...1.5 mm²
with wire-end ferrule according to DIN 46 228/1 (Power)
0.5...6 mm²
with wire-end ferrule according to DIN 46 228/1 (Signal)
0.25...1.5 mm²
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Technical specifications refer to the power contacts
Technical data of signal contacts: 50V / 5A, stripping length 8mm
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule with plastic collar to DIN 46228/4
Wire end ferrule without plastic collar to DIN 46228/1
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
Order No.
1080570000
Type
BVF 7.62HP/03/180 BCF/06R SN BK BX
GTIN (EAN)
4032248842780
Qty.
45 pc(s).
Product data
IEC: 1000 V / 38 A / 0.5 - 10 mm² UL: 600 V / 35 A / AWG 24 - AWG 8
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Technical specifications refer to the power contacts
Technical data of signal contacts: 50V / 5A, stripping length 8mm
Additional variants on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule with plastic collar to DIN 46228/4
Wire end ferrule without plastic collar to DIN 46228/1
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.