Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HP 250 M 25
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
Order No. 1079690000
Type HDC HP 250 M 25
GTIN (EAN) 4032248841769
Qty. 1 pc(s).

Dimensions and weights

Length 82.6 mm
Length (inches) 3.252 inch
Diameter 32 mm
Net weight 115.74 g

Temperatures

Limit temperature -50 °C ... 120 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40

General data

BG 250
Colour black
Conductor cross-section 25 mm²
Free from halogens false
Insulating material PA GF
Insulation strength 1010 Ω
Material Copper alloy
Pollution severity PD 2 (PD 3)
Rated current (DIN EN 61984) 250 A
Rated impulse voltage (DIN EN 61984) 15 kV
Rated voltage (DIN EN 61984) 3,000 V
Series HighPower
Size 250
Surface finish Silver passivated
Type Pin
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤0.1 mΩ

Connection data PE

Connection type PE Crimp connection, Screw connection

Power contact

Rated current (DIN EN 61984), power contact 250 A
Rated impulse voltage (DIN EN 61984), power contact 15 kV
Rated voltage (DIN EN 61984), power contact 3,000 V
Stripping length, performance contact 24 mm
Type of connection, power contact Crimp connection

Version

BG 250
Conductor cross-section, max. 25 mm²
Conductor cross-section, min. 25 mm²
Material Copper alloy
Size 250
Stripping length, rated connection 24 mm
Surface finish Silver passivated
Type of connection Crimp connection
Volume resistance ≤0.1 mΩ
Wire connection cross section AWG, max. AWG 4

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000796
ETIM 7.0 EC000796
ETIM 8.0 EC000796
ETIM 9.0 EC000796
ECLASS 9.0 27-44-02-04
ECLASS 9.1 27-44-02-04
ECLASS 10.0 27-44-02-04
ECLASS 11.0 27-44-02-04
ECLASS 12.0 27-44-02-04
ECLASS 13.0 27-44-02-04

Approvals

ROHS Conform

Related products

Order No.: 1079720000
Type: HDC HP 250 F 25
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1079730000
Type: HDC HP 250 F 35
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1079740000
Type: HDC HP 250 F 50
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1220840000
Type: HDC HP 250 F 50 PE
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1079750000
Type: HDC HP 250 F 70
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1079770000
Type: HDC HP 250 F 95
Version:
HDC insert, Female, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1415420000
Type: HDC HP 250 F CM3
Version:
HDC insert, Female, Crimp connection
 
Order No.: 1079680000
Type: HDC HP 250 M 35
Version:
HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1119080000
Type: HDC HP 250 M 50
Version:
HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1220850000
Type: HDC HP 250 M 50 PE
Version:
HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1119090000
Type: HDC HP 250 M 70
Version:
HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1119100000
Type: HDC HP 250 M 95
Version:
HDC insert, Pin, 3000 V, 250 A, Crimp connection, Size: 250
 
Order No.: 1415410000
Type: HDC HP 250 M CM3
Version:
HDC insert, Pin, Crimp connection