Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M8S-3-0.5U-FP-M8
         

Icon
Icon
 

General ordering data

Version Built-in plugs, M8 thread, pin, straight, Mounting thread: M8, Number of poles: 3, Strand / cable length: 0.5 m
Order No. 1078730000
Type SAIE-M8S-3-0.5U-FP-M8
GTIN (EAN) 4032248840328
Qty. 1 pc(s).

Dimensions and weights

Net weight 10.5 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical data customisable plug-in connectors

Cable glands M 8
Coding none
Contact surface Gold-plated
Housing main material Brass, nickel-plated
Number of poles 3
Plugging cycles ≥ 100
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -30…+90 °C
Type of connection Pin

Standards

Connector standard IEC 61076-2-104

General data

Cable glands M 8
Cable length 0.5 m
Coding none
Conductor O.D. -
Connection thread M8 thread
Contact surface Gold-plated
Core cross-section 0.25 mm²
Housing main material Brass, nickel-plated
Material PVC
Mounting thread M8
Number of poles 3
Plugging cycles ≥ 100
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 60 V
Rated voltage 60 V (3-pole) / 30 V (4-pole)
Strand / cable length 0.5 m
Temperature range of housing -30…+90 °C
Type of connection Pin

Downloads

Engineering Data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003570
ETIM 8.0 EC003570
ETIM 9.0 EC003570
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-03
ECLASS 11.0 27-44-01-03
ECLASS 12.0 27-44-01-03
ECLASS 13.0 27-44-01-03

Approvals

ROHS Conform

Related products

Number of poles:
Coding:
Number of poles: 3
Order No.: 1861280000
Type: SAIE-M8R-3-0.5U-FP-M8
Version:
Built-in plugs, M8 snap, pin, straight, Mounting thread: M8, Number of poles: 3, Strand / cable length: 0.5 m
 
Coding:
Number of poles: 4
Order No.: 1861290000
Type: SAIE-M8R-4-0.5U-FP-M8
Version:
Built-in plugs, M8 snap, pin, straight, Mounting thread: M8, Number of poles: 4, Strand / cable length: 0.5 m
 
Coding: none
Number of poles: 4
Order No.: 1078720000
Type: SAIE-M8S-4-0.5U-FP-M8
Version:
Built-in plugs, M8 thread, pin, straight, Mounting thread: M8, Number of poles: 4, Strand / cable length: 0.5 m
 
Coding: none
Number of poles: 8
Order No.: 1467590000
Type: SAIE-M8S-8-0.2U-FP
Version:
Built-in plugs, M8 thread, pin, straight, Mounting thread: M8, Number of poles: 8, Strand / cable length: 0.2 m