Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KDSW M20 BN O NI 2 G20
         

Icon
Icon
Icon
 

General ordering data

Version KDSW (Klippon double seal SWA Ex cable gland), Cable glands, straight, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Order No. 1075080000
Type KDSW M20 BN O NI 2 G20
GTIN (EAN) 4032248839506
Qty. 20 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-07-30
Alternative product 1184680000

Dimensions and weights

Height 58 mm
Height (inches) 2.283 inch
Length 58 mm
Length (inches) 2.283 inch
Net weight 186 g

Temperatures

Operating temperature -35 °C...90 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 3394d55b-7892-488f-8603-ea218c1d0691

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate No. (ATEX) SIRA05ATEX1286X
Certificate No. (IECEX) IECEXSIR05.0067X
Certificate no. cable gland (IECEx) IECEx CML 19.0109X
Identification ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 30 mm
AF size 2 30 mm
Armour, max. 1.25 mm
Armour, min. 0.9 mm
Cable glands metric, nickel-plated brass
External thread M 20
Halogen Yes
Inner cable diameter, max. 14 mm
Inner cable diameter, min. 6.7 mm
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass, nickel-plated
Operating temperature range, max. 90 °C
Operating temperature range, min. -35 °C
Outer cable diameter, max. 21.1 mm
Outer cable diameter, min. 15.5 mm
Pitch of thread 1.5 mm
Protection degree IP54
Protection degree with GWDR IP66, IP68 - 2.5 bar
Seal insert CR
Sealing CR
Size of protective cap L30
Type of armouring Single-wire armouring
Type of armouring, short term SWA
Water depth 25 m (30 Min.)

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04

Approvals

Approvals IECEXSIR SIRAATEX
Approvals EAC; ATEX; IECEX