Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KDSW M75 BN O SC 1 G75S
         

Icon
Icon
Icon
 

General ordering data

Version KDSW (Klippon double seal SWA Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass
Order No. 1074770000
Type KDSW M75 BN O SC 1 G75S
GTIN (EAN) 4032248839407
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2023-07-30

Dimensions and weights

Height 82 mm
Height (inches) 3.228 inch
Length 82 mm
Length (inches) 3.228 inch
Net weight 1,745 g

Temperatures

Operating temperature -35 °C...90 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 3394d55b-7892-488f-8603-ea218c1d0691

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate No. (ATEX) SIRA05ATEX1286X
Certificate No. (IECEX) IECEXSIR05.0067X
Certificate no. cable gland (IECEx) IECEx CML 19.0109X
Identification ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 90 mm
AF size 2 90 mm
Armour, min. 2.5 mm
Cable glands metric, brass
External thread M 75
Halogen Yes
Inner cable diameter, max. 62 mm
Inner cable diameter, min. 54.5 mm
Installation guidelines See assembly instructions
Length of thread 19 mm
Material Brass
Operating temperature range, max. 90 °C
Operating temperature range, min. -35 °C
Outer cable diameter, max. 68 mm
Outer cable diameter, min. 60.2 mm
Pitch of thread 1.5 mm
Protection degree IP54
Protection degree with GWDR IP66, IP68 - 2.5 bar
Seal insert CR
Sealing CR
Size of protective cap L90
Type of armouring Single-wire armouring
Type of armouring, short term SWA
Water depth 25 m (30 Min.)

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04

Approvals

Approvals IECEXSIR SIRAATEX
Approvals EAC; ATEX; IECEX