Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 16N-4/6
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes
Order No. 1072500000
Type WQV 16N-4/6
GTIN (EAN) 4008190475468
Qty. 10 pc(s).

Dimensions and weights

Net weight 9.8 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-2

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, multi-pole 32 A
Type Cross-connector

Dimensions

Pitch in mm (P) 11.9 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 57 A

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1859620000
Type: Q WDU10-2.5 SET
Version:
Cross-connector (terminal), when screwed in, Silver grey, 57 A, Number of poles: 2, Pitch in mm (P): 7.00, Insulated: No, Width: 6 mm
 
Order No.: 1859600000
Type: Q WDU6-2.5 SET
Version:
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 6 mm
 
Order No.: 1056600000
Type: WQL 2/WDU10-2.5
Version:
Cross-connector (terminal), when screwed in, Silver grey, 24 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 6 mm
 
Order No.: 1063900000
Type: WQV 16-2.5
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1064000000
Type: WQV 16-4/6
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1073400000
Type: WQV 16N-10
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1073100000
Type: WQV 16N-2.5
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm