Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SHL-SMT 5.00/04GL 4.2RL
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 4.2 mm, tinned, black, Tape
Order No. 1069670000
Type SHL-SMT 5.00/04GL 4.2RL
GTIN (EAN) 4032248825172
Qty. 130 pc(s).
Product data IEC: 400 V
UL: 300 V / 9 A / AWG 26 - AWG 12
Packaging Tape

Dimensions and weights

Height 14.4 mm
Height (inches) 0.567 inch
Width 20.4 mm
Width (inches) 0.803 inch
Length 27.6 mm
Length (inches) 1.087 inch
Net weight 6.546 g

System Parameters

Product family OMNIMATE Housing - series CH20M
Type of connection Board connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Number of poles 4
L1 in mm 15 mm
L1 in inches 0.591 "
Number of rows
Pin series quantity
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes

Material data

Insulating material LCP
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) 175 ≤ CTI < 400
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -40 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-70153051
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 9 A
Rated current (Use group C / CSA) 9 A
Rated current (Use group D / CSA) 9 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 50 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 9 A
Rated current (Use group C / UL 1059) 9 A
Rated current (Use group D / UL 1059) 9 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Material data

Comparative Tracking Index (CTI) 175 ≤ CTI < 400
Insulating material LCP
Insulating material group IIIa
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour: black
Order No.: 1063220000
Type: SHL-SMT 5.00/04GL 1.5BX
Number of poles: 4
Version:
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1063250000
Type: SHL-SMT 5.00/04GL 1.5RL
Number of poles: 4
Version:
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape
 
Colour: black
Order No.: 1069640000
Type: SHL-SMT 5.00/04GL 4.2BX
Number of poles: 4
Version:
PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 4.2 mm, tinned, black, Box