Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RKDG D24 WG PT6
         

Icon
 

General ordering data

Version Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
Order No. 1069060000
Type RKDG D24 WG PT6
GTIN (EAN) 4032248827053
Qty. 10 pc(s).

Dimensions and weights

Depth 18 mm
Depth (inches) 0.709 inch
Height 33.8 mm
Height (inches) 1.331 inch
Width 46.7 mm
Width (inches) 1.839 inch
Length 5 m
Length (inches) 196.85 inch
Net weight 17.2 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Material EPDM
Silicone No
Colour black
Design Seal
Protection degree IP54, with corresponding enclosure
UL 94 flammability rating HB
Mounting position, installation notice in FieldPower® sealing slot
Line type round
Outer cable diameter, max. 24 mm

Downloads

Eplan Data Portal Eplan data
Catalogues Calogues in PDF-format

Classifications

ETIM 6.0 EC002624
ETIM 7.0 EC002624
ETIM 8.0 EC002624
ETIM 9.0 EC002624
ETIM 10.0 EC002624
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-28-15
ECLASS 11.0 27-18-28-15
ECLASS 12.0 27-18-28-15
ECLASS 13.0 27-18-28-15
ECLASS 14.0 27-18-28-15
ECLASS 15.0 27-18-28-15

Approvals

ROHS Conform

Related products

Order No.: 3082240000
Type: DG CABTITE 20X20 PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4323240000
Type: DG D0 PT6
Version:
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
 
Order No.: 2545540000
Type: DG M16 PT6
Version:
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
 
Order No.: 2545550000
Type: DG M20 PT6
Version:
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
 
Order No.: 1967600000
Type: DGSB IP30 D0 PT6
Version:
Field Power® sealing insert, Blank seal, IP30, with corresponding enclosure, TPE-U
 
Order No.: 1114530000
Type: RKDG 2XD8.5 WG PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4323210000
Type: RKDG D11 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4323230000
Type: RKDG D13 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4323220000
Type: RKDG D15 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4324010000
Type: RKDG D17 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 2491870000
Type: RKDG D18 WG PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4329610000
Type: RKDG D9 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 2443800000
Type: RKDGE D2X6,5 PT6
Version:
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
 
Order No.: 2443760000
Type: RKDGE D4X4 PT6
Version:
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V