Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CD-V14MRJ/VAPM24V-FJ
         

Icon
Icon
 

General ordering data

Version Junction box, FreeCon, RJ45 module, Supply, IP65
Order No. 1068830000
Type IE-CD-V14MRJ/VAPM24V-FJ
GTIN (EAN) 4032248824014
Qty. 1 pc(s).

Dimensions and weights

Depth 100 mm
Depth (inches) 3.937 inch
Height 52 mm
Height (inches) 2.047 inch
Width 80 mm
Width (inches) 3.15 inch
Net weight 597.72 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

General data

Colour silver
Housing main material Aluminium profile, Cover: die-cast zinc, painted
Protection degree IP65
Type of mounting Screw mounting
UL 94 flammability rating V-0
Weight 471 g
Wiring PROFINET

General standards

Application-specific communication cable facilities PROFINET installation instructions
Certificate no. (cULus) E316369
Connector standard IEC 61076-3-117 Var. 14, IEC 60603-7-5
IP protection classes IEC 60529
UL standard for communication accessories UL 1863

Technical data RJ45 module

Category (RJ45 module) Cat.5 (ISO/IEC 11801)
Colour (RJ45 module) silver
Connection 1 (RJ45 module) IDC
Connection 2 (RJ45 module) RJ45
Contact resistance (RJ45 module) ≤ 20 mΩ
Contact surface (RJ45 module) Gold over nickel
Current capacity (RJ45 module) 1 A
Dielectric strength, contact - contact (RJ45 module) ≤ 1000 V DC
Dielectric strength, contact - shielding (RJ45 module) ≤ 1500 V DC
Housing base material (RJ45 module) Zinc diecast
Insulation resistance (RJ45 module) > 500 MΩ
Plugging cycles (RJ45 module) 750
Plugging force (RJ45 module) ≤ 30 N
Sheath diameter, max. (RJ45 module) 10 mm
Sheath diameter, min. (RJ45 module) 5 mm
Shielding (RJ45 module) 360° shield contact
Wire cross-section, finely stranded, max. (AWG) AWG 22
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wiring PROFINET

Technical specifications for power connector

Cable seal material (power connector) TPE
Colour (power connector) Silver grey
Connection 2 (power connector) Tension clamp
Connection cross-section AWG, max. (power connector) 13 
Connection cross-section AWG, min. (power connector) 18 
Contact carrier material (power connector) PA
Contact material (power connector) Copper alloy
Contact surface (power connector) Gold over nickel
Current capacity at 50 °C (power connector) 16 A
Housing base material (power connector) Zinc diecast, nickel-plated
Interlock type (power connector) Push Pull
Nominal voltage (power connector) 24 V
Plugging cycles (power connector) ≤ 100
Pollution degree (power connector) 2
Seal material (power connector) NBR
Sheath diameter, max. (power connector) 12 mm
Sheath diameter, min. (power connector) 6 mm
Wire connection cross section, finely stranded, max. (power connector) 2.5 mm²
Wire connection cross section, finely stranded, min. (power connector) 0.75 mm²
Wire connection cross section, stranded, rated connection, max. (power connector) 2.5 mm²
Wire connection cross section, stranded, rated connection, min. (power connector) 0.75 mm²

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-03-92
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1068820000
Type: IE-CD-V14MRJ/VAPM24V-C-MA
Version:
Junction box, FreeCon, RJ45, Plug-in connector, Supply, IP65