Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CD-V14MRJ/VAPM24V-C-MA
         

Icon
 

General ordering data

Version Junction box, FreeCon, RJ45, Plug-in connector, Supply, IP65
Order No. 1068820000
Type IE-CD-V14MRJ/VAPM24V-C-MA
GTIN (EAN) 4032248823918
Qty. 1 pc(s).

Dimensions and weights

Depth 61 mm
Depth (inches) 2.402 inch
Height 52 mm
Height (inches) 2.047 inch
Width 80 mm
Width (inches) 3.15 inch
Net weight 451.6 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Colour silver
Housing main material Aluminium profile, Cover: die-cast zinc, painted
Plugging cycles ≥ 100
Protection degree IP65
Type of mounting Screw mounting
UL 94 flammability rating V-0

Technical data RJ45 coupling

Category (RJ45 coupling) Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact resistance (RJ45 coupling) ≤ 20 mΩ
Contact surface (RJ45 coupling) Gold over nickel
Current carrying capability (RJ45 coupling) 1 A
Dielectric strength, contact - contact, min. (RJ45 coupling) ≥ 1000 V DC
Dielectric strength, contact - shielding, max. (RJ45 coupling) ≥ 1500 V DC
Housing base material (RJ45 coupling) Zinc diecast
Insulation resistance (RJ45 coupling) > 500 MΩ

General standards

Certificate no. (cULus) E316369
Connector standard IEC 61076-3-117 Var. 14, IEC 60603-7-5

Technical specifications for power connector

Cable seal material (power connector) TPE
Contact carrier material (power connector) PA
Contact material (power connector) Copper alloy
Contact surface (power connector) Gold over nickel
Current capacity at 50 °C (power connector) 16 A
Housing base material (power connector) Zinc diecast, nickel-plated
Interlock type (power connector) Push Pull
Nominal voltage (power connector) 24 V
Plugging cycles (power connector) ≤ 100
Pollution degree (power connector) 2
Seal material (power connector) NBR

Downloads

Classifications

ETIM 7.0 EC002597
ETIM 8.0 EC002597
ETIM 9.0 EC002597
ECLASS 9.1 27-44-03-18
ECLASS 10.0 27-44-03-18
ECLASS 11.0 27-44-03-18
ECLASS 12.0 27-44-03-18
ECLASS 13.0 27-44-03-18
ECLASS 14.0 27-44-03-18

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1068830000
Type: IE-CD-V14MRJ/VAPM24V-FJ
Version:
Junction box, FreeCon, RJ45 module, Supply, IP65