Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDK 2.5 ZQV BR
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Multi-tier modular terminal, Screw connection, brown, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Order No. 1067950000
Type WDK 2.5 ZQV BR
GTIN (EAN) 4032248822133
Qty. 100 pc(s).

Dimensions and weights

Depth 63 mm
Depth (inches) 2.48 inch
Depth including DIN rail 63 mm
Height 69 mm
Height (inches) 2.717 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 12.46 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour brown
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO15ATEX1346U
Certificate No. (IECEX) IECEXULD15.0003U
Max. voltage (ATEX) 275 V
Current (ATEX) 21 A
Wire cross section max. (ATEX) 4 mm²
Max. voltage (IECEX) 275 V
Current (IECEX) 21 A
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-391
Current size C (CSA) 25 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.05 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 30
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 35.5 mm

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 30

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 24 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size B (UR) 20 A
Current size C (UR) 20 A
Voltage size B (UR) 300 V
Voltage size C (UR) 300 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02
ECLASS 14.0 27-25-01-02

Approvals

Approvals CCCEX CE CSA DEMKOATEX DETNORVER IECEXULD KEMAKEUR POLSKIREJ UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1021500000
Type: WDK 2.5
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1021580000
Type: WDK 2.5 BL
Version:
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1255280000
Type: WDK 2.5 GR
Version:
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1021560000
Type: WDK 2.5 OR
Version:
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1041100000
Type: WDK 2.5 ZQV
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1041180000
Type: WDK 2.5 ZQV BL
Version:
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1068040000
Type: WDK 2.5 ZQV GE
Version:
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1067960000
Type: WDK 2.5 ZQV GN
Version:
Multi-tier modular terminal, Screw connection, green, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1067970000
Type: WDK 2.5 ZQV GR
Version:
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1067990000
Type: WDK 2.5 ZQV OR
Version:
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1068010000
Type: WDK 2.5 ZQV RT
Version:
Multi-tier modular terminal, Screw connection, red, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1067940000
Type: WDK 2.5 ZQV SW
Version:
Multi-tier modular terminal, Screw connection, black, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1068030000
Type: WDK 2.5 ZQV WS
Version:
Multi-tier modular terminal, Screw connection, white, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1025700000
Type: WDK 2.5/10
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1029100000
Type: WDK 2.5/EX
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1036400000
Type: WDK 2.5DU-PE
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1022300000
Type: WDK 2.5V
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1022380000
Type: WDK 2.5V BL
Version:
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1022350000
Type: WDK 2.5V GE
Version:
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1022360000
Type: WDK 2.5V OR
Version:
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2739600000
Type: WDK 2.5V ZQV
Version:
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2739610000
Type: WDK 2.5V ZQV BL
Version:
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 2732600000
Type: WDK 2.5V ZQV OR
Version:
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid