Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSSC6 TRLDMOV120VAC/DC
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
Order No. 1064840000
Type VSSC6 TRLDMOV120VAC/DC
GTIN (EAN) 4032248830091
Qty. 5 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 88.5 mm
Height (inches) 3.484 inch
Width 12.4 mm
Width (inches) 0.488 inch
Net weight 62.8 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 3,085 a
SFF 97.57 %
λges 37 
PFH in 1*10-9 per hour 0.9 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Rated data UL

Certificate No. (UL) E311081
UL certificate UL Zertifikat

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input current, max. II 12 A
Input voltage, max. Ui 212 V
Internal capacity, max. CI 2 nF
Internal inductance, max. LI 0 µH

General data

Colour black
Design Terminal
Isolating function Yes
Optical function display Yes
Protection degree IP20
Rail TS 35
Segment Measurement - Monitoring - Setting
Testing option Functional screw with test plug receptacle, connections 1, 2, 4, 5
UL 94 flammability rating V-0
Version Surge protection for measurement and control

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Capacitance 283 pF
Discharge current Imax (8/20µs) wire-PE 6 kA
Discharge current In (8/20µs) wire-PE 1.5 kA
Discharge current, max. (8/20 µs) 12 kA
Insertion loss ≤ 1.0 dB
Max. continuous voltage, Uc (AC) 150 V
Max. continuous voltage, Uc (DC) 212 V
Number of poles 1
Overload - failure mode Mode 1
Protection level UP (typ.) < 600 V
Rated current IN 12 A
Rated voltage (AC) 120 V
Rated voltage (DC) 170 V
Requirements category acc. to IEC 61643-21 C1, C2
Standards IEC 61643-21
Surge current-carrying capacity C1 0.5 kA 8/20 µs 1 kV 1.2/50 µs
Surge current-carrying capacity C2 1.5 kA 8/20 μs
Voltage type AC/DC
Volume resistance <0.1 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Stripping length 10 mm
Type of connection Screw connection
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 6 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²

Important note

Product information Mode 1: State where the voltage-limiting part of the SPD was disconnected. The voltage limiting function is no longer available, but the cable is still functional.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Feed-through terminal, 6.2mm wide with varistors between the two signal lines and the mounting rail potential, TS 35 contact base.Each signal path can be opened using an isolator. A signal with max. 12A can be protected here. When the terminal is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the terminal. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked.
Short specification Feed-through terminal with varistors (MOV) between two signal lines and mounting rail potential. Each signal path can be opened using an isolator. TS 35 contact base. Version: 120 V UC

Approvals

Approvals CE CSAEX FUSAFETY OEVE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Screw connection
Order No.: 1064610000
Type: VSSC6 MOV 120VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 600 V
 
Type of connection: Screw connection
Order No.: 1064530000
Type: VSSC6 MOV 12VDC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
 
Type of connection: Screw connection
Order No.: 1064630000
Type: VSSC6 MOV 240VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V
 
Type of connection: Screw connection
Order No.: 1064540000
Type: VSSC6 MOV 24VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
 
Type of connection: Screw connection
Order No.: 1064570000
Type: VSSC6 MOV 48VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
 
Type of connection: Screw connection
Order No.: 1064600000
Type: VSSC6 MOV 60VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 300 V
 
Type of connection: Screw connection
Order No.: 1064800000
Type: VSSC6 TRLDMOV 12VDC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 100 V
 
Type of connection: Screw connection
Order No.: 1064810000
Type: VSSC6 TRLDMOV 24VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
 
Type of connection: Screw connection
Order No.: 1064820000
Type: VSSC6 TRLDMOV 48VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 250 V
 
Type of connection: Screw connection
Order No.: 1064860000
Type: VSSC6 TRLDMOV240VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) ≤ 1200 V