Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSSC6 CL 24VAC/DC 0.5A
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
Order No. 1064170000
Type VSSC6 CL 24VAC/DC 0.5A
GTIN (EAN) 4032248829552
Qty. 10 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 88.5 mm
Height (inches) 3.484 inch
Width 6.2 mm
Width (inches) 0.244 inch
Net weight 40.6 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 2
MTTF 6,008 a
SFF 89.74 %
λges 19 
PFH in 1*10-9 per hour 1.95 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 71e97bb7-979f-4330-94c0-20c629bb05e3

Rated data UL

Certificate No. (UL) E311081
UL certificate UL Zertifikat

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input current, max. II 500 mA
Input voltage, max. Ui 42 V
Internal capacity, max. CI 1 nF
Internal inductance, max. LI 0 µH

General data

Colour black
Design Terminal
Isolating function No
Optical function display No
Protection degree IP20
Rail TS 35
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version Surge protection for measurement and control

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 5 kA
Discharge current Imax (8/20µs) wire-wire 5 kA
Discharge current In (8/20µs) wire-PE 2.5 kA
Discharge current In (8/20µs) wire-wire 2.5 kA
Discharge current, max. (8/20 µs) 10 kA
Fuse 0.5 A
Insertion loss 250 MHz
Lightning test current Iimp (10/350 µs) 0.5 kA
Lightning test current, Iimp (10/350 µs) Wire-PE 0.5 kA
Max. continuous voltage, Uc (AC) 30 V
Max. continuous voltage, Uc (DC) 42 V
Number of poles 1
Overload - failure mode Modus 2
Protection level UP (typ.) 900 V
Protection level on output side Wire-wire 1 kV/µs, typically 70 V
Protection level, UP wire - wire 90 V
Pulse-reset capacity ≤ 170 ms
Rated current IN 500 mA
Rated voltage (AC) 24 V
Rated voltage (DC) 34 V
Requirements category acc. to IEC 61643-21 C2, C3, D1
Signal transmission properties (-3 dB) 3.4 MHz
Standards IEC 61643-21, HART-compatible
Surge current-carrying capacity C2 2.5 kA
Surge current-carrying capacity C3 50 A
Surge current-carrying capacity D1 0,5 kA
Voltage type AC/DC
Volume resistance 1.8 Ω 10 %

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Stripping length 10 mm
Type of connection Screw connection
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 6 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information Mode 2: State where the voltage-limiting part of the SPD was short-circuited due to a very low impedance within the SPD. The line is inoperable, but the measuring equipment is still protected by means of a short-circuit.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Surge protection in a one piece, 6.2 mm wide DIN rail module for a floating-ground signal circuit with 24 V UC, 2-wire technology. A current loop with max. 0.6A can be protected here. When the terminal is fitted, a simultaneous electrically conducting contact is made between the mounting rail (earth) and the reference potential (ground) of the protection circuit in the terminal. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked.
Short specification Surge protection in a one piece, 6.2 mm wide DIN rail module for a floating-ground driven signal circuit with 2-wire technology and a common wire. Version: 24V UC

Approvals

Approvals CE CSAEX FUSAFETY OEVE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Screw connection
Order No.: 1064150000
Type: VSSC6 CL 12VDC 0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
 
Type of connection: Screw connection
Order No.: 1064190000
Type: VSSC6 CL 48VAC/DC 0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
 
Type of connection: Screw connection
Order No.: 1064210000
Type: VSSC6 CL 60VAC/DC 0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V
 
Type of connection: Screw connection
Order No.: 1064220000
Type: VSSC6 TR CL 12VDC 0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
 
Type of connection: Screw connection
Order No.: 1064230000
Type: VSSC6 TRCL24VAC/DC0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 900 V
 
Type of connection: Screw connection
Order No.: 1064240000
Type: VSSC6 TRCL48VAC/DC0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 770 V
 
Type of connection: Screw connection
Order No.: 1064250000
Type: VSSC6 TRCL60VAC/DC0.5A
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 780 V