Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VSSC4 RC 24VAC/DC
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) 150 V
Order No. 1064120000
Type VSSC4 RC 24VAC/DC
GTIN (EAN) 4032248829521
Qty. 5 pc(s).

Dimensions and weights

Depth 58.5 mm
Depth (inches) 2.303 inch
Height 76 mm
Height (inches) 2.992 inch
Width 12.4 mm
Width (inches) 0.488 inch
Net weight 35.2 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Humidity 5...96 %

Probability of failure

SIL in compliance with IEC 61508 3
MTTF 4,048 a
SFF 97.16 %
λges 28.2 
PFH in 1*10-9 per hour 80 

Rated data UL

Certificate No. (UL) E311081
UL certificate UL Zertifikat

CSA protection data

Gas group C IIB
Gas group D IIA
Gas groups A, B IIC
Input current, max. II 16 A
Input voltage, max. Ui 42 V
Internal capacity, max. CI 222 nF
Internal inductance, max. LI 0 µH

General data

Colour black
Design Terminal
Isolating function No
Optical function display No
Protection degree IP20
Segment Measurement - Monitoring - Setting
UL 94 flammability rating V-0
Version Surge protection for measurement and control

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Capacitance 220 nF
Discharge current In (8/20µs) wire-PE 0.5 kA
Discharge current, max. (8/20 µs) 1 kA
Max. continuous voltage, Uc (AC) 30 V
Max. continuous voltage, Uc (DC) 42 V
Number of poles 1
Overload - failure mode Mode 1
Protection level UP (typ.) 150 V
Rated current IN 20 A
Rated voltage (AC) 24 V
Rated voltage (DC) 34 V
Requirements category acc. to IEC 61643-21 C1
Standards IEC 61643-21
Surge current-carrying capacity C1 0.25 kA 8/20 µs 0.5 kV 1.2/50 µs
Voltage type AC/DC
Volume resistance <0.1 Ω

Further details of approvals

GOST certificate GOST-Zertifikat

Connection data

Stripping length 10 mm
Type of connection Screw connection
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.8 Nm
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 6 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection cross-section, stranded, max. 4 mm²

Ratings IECEx/ATEX/cUL

cUL certificate cUL Certificate

Important note

Product information Mode 1: State where the voltage-limiting part of the SPD was disconnected. The voltage limiting function is no longer available, but the cable is still functional.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000943
ETIM 7.0 EC000943
ETIM 8.0 EC000943
ETIM 9.0 EC000943
ECLASS 9.0 27-13-08-07
ECLASS 9.1 27-13-08-07
ECLASS 10.0 27-13-08-07
ECLASS 11.0 27-13-08-07
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Feed-through terminal, 12.4mm wide with a sparkover gap and interference suppressor combination between the signal line connection, TS 35 mounting foot. A signal with max. 20A can be protected here. Optical identification of the terminal based on the type of protected switching and the voltage level. The terminal can be labelled or marked.
Short specification Feed-through terminal with a sparkover gap and interference suppressor combination between the signal line connection, TS 35 mounting foot. Version: 24 V UC

Approvals

Approvals CE CSAEX FUSAFETY OEVE UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E311081

Related products

Type of connection: Screw connection
Order No.: 1064130000
Type: VSSC4 RC 240VAC/DC
Version:
Surge protection for instrumentation and control, Surge protection for measurement and control, UP(L/N-PE) < 500 V