Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 35-2.5
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 13 mm
Order No. 1064100000
Type WQV 35-2.5
GTIN (EAN) 4008190142285
Qty. 10 pc(s).

Dimensions and weights

Depth 41.5 mm
Depth (inches) 1.634 inch
Height 21 mm
Height (inches) 0.827 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 10.721 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Conductors for clamping (rated connection)

Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.4 Nm

Cross-connector

Number of cross-connected terminals
Rated current, multi-pole 24 A
Type Cross-connector

Dimensions

Pitch in mm (P) 16 mm

General

Installation advice Direct mounting
Number of poles 3

Rating data

Rated current 41 A

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1068000000
Type: WQV 35-10/6/4
Version:
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 13 mm