Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 120/3
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Silver grey, 292 A, Number of poles: 3, Pitch in mm (P): 32.00, Insulated: No, Width: 10 mm
Order No. 1063400000
Type WQV 120/3
GTIN (EAN) 4008190141363
Qty. 5 pc(s).

Dimensions and weights

Depth 71.8 mm
Depth (inches) 2.827 inch
Height 76 mm
Height (inches) 2.992 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 224.2 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour Silver grey
UL 94 flammability rating V-2

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 269 A
Rated current, multi-pole 269 A
Type Cross-connector

Dimensions

Pitch in mm (P) 32 mm

General

Installation advice Direct mounting
Number of poles 3

Rating data

Rated current 292 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1063300000
Type: WQV 120/2
Version:
Cross-connector (terminal), when screwed in, Silver grey, 269 A, Number of poles: 2, Pitch in mm (P): 32.00, Insulated: No, Width: 10 mm