Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CC-V01P
         

Icon
Icon
 

General ordering data

Version Coupling, IP67, Variant 1 to IEC 61076-3-106
Order No. 1061820000
Type IE-CC-V01P
GTIN (EAN) 4032248811151
Qty. 10 pc(s).

Dimensions and weights

Depth 118.7 mm
Depth (inches) 4.673 inch
Height 42.4 mm
Height (inches) 1.669 inch
Width 41.8 mm
Width (inches) 1.646 inch
Net weight 6.3 g

Temperatures

Operating temperature -40 °C...70

General data

Colour black
Housing main material PA UL 94 V0
Plugging cycles 750
Protection degree IP67
Type of mounting Floor-mounted, for exposed connections, Wall mounting
UL 94 flammability rating V-0

General standards

Connector standard IEC 61076-3-106 Var. 1

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-03-92
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

ROHS Conform

Related products

Order No.: 1012440000
Type: IE-PH-V01P
Version:
Empty enclosure, Plug housing, IP67
 
Order No.: 1012460000
Type: IE-PH-V01P-BP
Version:
Empty enclosure, Plug housing, bending protection, IP67
 
Order No.: 1016960000
Type: IE-BH-V01P
Version:
Empty enclosure, Flange-mounted housing, IP67