Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SVF 7.62HP/06/180MSF4 SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
Order No. 1061180000
Type SVF 7.62HP/06/180MSF4 SN BK BX
GTIN (EAN) 4032248810598
Qty. 25 pc(s).
Product data IEC: 1000 V / 57 A / 0.5 - 10 mm²
UL: 600 V / 39 A / AWG 24 - AWG 10
Packaging Box

Dimensions and weights

Depth 47.7 mm
Depth (inches) 1.878 inch
Height 23.4 mm
Height (inches) 0.921 inch
Width 54.22 mm
Width (inches) 2.135 inch
Net weight 28.829 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Product family OMNIMATE Power - series BV/SV 7.62HP
Type of connection Field connection
Wire connection method PUSH IN without actuator, Tension-clamp connection
Pitch in mm (P) 7.62 mm
Pitch in inches (P) 0.3 "
Conductor outlet direction 180°
Number of poles 6
L1 in mm 45.72 mm
L1 in inches 1.8 "
Number of rows
Pin series quantity
Rated cross-section 6 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Protection degree IP20
Volume resistance 4.50 mΩ
Can be coded Yes
Stripping length 12 mm
Tightening torque for screw flange, min. 0.2 Nm
Tightening torque for screw flange, max. 0.3 Nm
Screwdriver blade 0.6 x 3.5
Plugging cycles 25

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...6 µm Sn glossy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 125 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 125 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 10 mm²
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 6 mm²
Stranded, min. H07V-R 10 mm²
Stranded, max. H07V-R 10 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 10 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 6 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 6 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H2,5/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H2,5/19D BL
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H4,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H4,0/20D GR
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H6,0/12
Stripping length
nominal 14 mm
Recommended wire-end ferrule H6,0/20 SW
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H1,5/18D SW
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/12
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 57 A
Rated current, max. number of poles (Tu=20°C) 50 A
Rated current, min. number of poles (Tu=40°C) 57 A
Rated current, max. number of poles (Tu=40°C) 45 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 800 V
Rated voltage for surge voltage class / pollution degree III/3 800 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV
Short-time withstand current resistance 3 x 1s with 420 A
Clearance, min. 12.7 mm
Creepage distance, min. 12.7 mm

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 36 A
Rated current (Use group C / CSA) 36 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 10

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 600 V
Rated current (Use group B / UL 1059) 39 A
Rated current (Use group C / UL 1059) 39 A
Rated current (Use group D / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 24
Wire cross-section, AWG, max. AWG 10
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 135 mm
VPE height 60 mm

Type tests

Test: Durability of markings
Standard DIN EN 61984 section 7.3.2 / 09.02 taking pattern from DIN EN 60068-2-70 / 07.96
Test mark of origin, type identification, pitch
Evaluation available
Test durability
Evaluation passed
Test: Misengagement (Non-interchangeability)
Standard DIN EN 61984 section 6.3 and 6.9.1 / 09.02, DIN EN 60512-13-5 / 11.08
Test 180° turned with coding elements
Evaluation passed
Test 180° turned without coding elements
Evaluation passed
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 04.08
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section solid 6 mm²
Type of conductor and conductor cross-section stranded 6 mm²
Type of conductor and conductor cross-section AWG 24/1
Type of conductor and conductor cross-section AWG 24/19
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.4 / 12.00
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Evaluation passed
Requirement 1.4 kg
Conductor type
Type of conductor and conductor cross-section H07V-U6
Type of conductor and conductor cross-section H07V-K6
Type of conductor and conductor cross-section AWG 10/1
Type of conductor and conductor cross-section AWG 10/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Evaluation passed
Requirement ≥80 N
Conductor type
Type of conductor and conductor cross-section H07V-U6
Type of conductor and conductor cross-section H07V-K6
Type of conductor and conductor cross-section AWG 10/1
Type of conductor and conductor cross-section AWG 10/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ETIM 10.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02
ECLASS 14.0 27-46-02-02
ECLASS 15.0 27-46-02-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 2
Order No.: 1061110000
Colour: black
Type: SVF 7.62HP/02/180MSF2 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 3
Order No.: 1061120000
Colour: black
Type: SVF 7.62HP/03/180MSF2 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 3
Order No.: 1061130000
Colour: black
Type: SVF 7.62HP/03/180MSF3 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1430060000
Colour: black
Type: SVF 7.62HP/04/180MSF2 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1061140000
Colour: black
Type: SVF 7.62HP/04/180MSF3 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 4
Order No.: 1430080000
Colour: black
Type: SVF 7.62HP/04/180MSF4 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1430070000
Colour: black
Type: SVF 7.62HP/05/180MSF2 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1061150000
Colour: black
Type: SVF 7.62HP/05/180MSF3 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box
 
Number of poles: 5
Order No.: 1061170000
Colour: black
Type: SVF 7.62HP/05/180MSF4 SN BK BX
Version:
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box