Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON STB 4 SS E
         

Icon
Icon
Icon
 

General ordering data

Version Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
Order No. 1058860000
Type KLIPPON STB 4 SS E
GTIN (EAN) 4032248800735
Qty. 1 pc(s).

Dimensions and weights

Depth 120 mm
Depth (inches) 4.724 inch
Height 250 mm
Height (inches) 9.842 inch
Width 250 mm
Width (inches) 9.842 inch
Mounting dimension - width 275 mm
Net weight 3,850 g

Temperatures

Operating temperature -60 °C...100 °C

Cable glands, left

M12 24 
M16 21 
M20 12 
M25 10 
M32
M40
M50
M63

Cable glands, right

M12 24 
M16 21 
M20 12 
M25 10 
M32
M40
M50
M63

Cable glands, top/bottom

M12 24 
M16 21 
M20 12 
M25 10 
M32
M40
M50
M63

Certificate numbers enclosure

Approval conditions ATEX, DNV, IECEX, INMETRO, LR, RMRS, UL AEx Class Div., UL AEx Class Zone, cULus, KC, CCC
Attestation of Conformatiy No. (AoC) DE PS2620 160308 001ISS02
Certificate No. (ATEX) IBEXU07ATEX1147U
Certificate No. (IECEX) IECEXIBE09.0019
Certificate No. (LLOYDSREG) LR23307703TA
Certificate no. (INMETRO) IEX13.0002U
Certificate no. (cULus) E256877
Certificate no. Terminal Box (AEx) E223792
Certificate no. Terminal Box (ATEX) IBExU07ATEX1148
Certificate no. Terminal Box (IECEx) IECEx IBE 09.0019
Certificate no. Terminal Box (INMETRO) LMP 21.0018
Certificate no. Terminal Box (KOSHA) 16-AV4BO-0247X
Certificate no. empty enclosure (ATEX) IBExU 07ATEX1147U
Certificate no. empty enclosure (IECEx) IECEx IBE 09.0018U
Certificate no. empty enclosure (INMETRO) LMP 21.0015U
Declaration of Conformatiy No. (DoC LVD) DE PS2620 160412 001ISS01

General information

Access opening: height 230 mm
Access opening: width 232 mm
Areas of use Explosive risk zone, Packaging industry, Transportation, Process industry, Marine engineering
Enclosure attachment Welded-on mounting foot with 8-mm holes
Flange plate No
Impact resistance 10 J version standard, 7 J ATEX version
Integral fixing TAS 20 rail welded to floor
Lid Yes
Lid attachment M5 hexagonal screw with slot and 10mm distance across flats
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Number of lid screws
Operating temperature, max. 100 °C
Operating temperature, min. -60 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66
Seal material Silicone
Surface finish electropolished
Torque for lid screws 2.5 Nm

Housing earth

Cross-section , max. 25 mm²
Earth, enclosure, cover Welded-on M6 x 10 stainless-steel earth stud
Earth, enclosure, external Welded-on M6 x 16 stainless-steel bolts
Earth, enclosure, internal Welded-on M6 x 16 stainless-steel bolts

horizontal assembly

WDU 10 / ZDU 10 2x22
WDU 16 / ZDU 16 2x18
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x42
WDU 4 / ZDU 4 2x35
WDU 6 / ZDU 6 2x27

vertical assembly

WDU 10 / ZDU 10 2x22
WDU 16 / ZDU 16 2x18
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x42
WDU 4 / ZDU 4 2x35
WDU 6 / ZDU 6 2x27

Important note

Product information The ambient temperature for the assembly will be reduced to +60°C and the surface temperature to +100°C.

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CCCEX CE CULUS DETNORVER IBEXUATEX IECEXIBE INMETRO KOREANCERT LLOYDSREG UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Order No.: 1002690000
Type: KLIPPON STB 1 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058810000
Type: KLIPPON STB 1 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002750000
Type: KLIPPON STB 1.1 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058820000
Type: KLIPPON STB 1.1 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002740000
Type: KLIPPON STB 2 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058830000
Type: KLIPPON STB 2 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002730000
Type: KLIPPON STB 2.1 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058840000
Type: KLIPPON STB 2.1 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002720000
Type: KLIPPON STB 3 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058850000
Type: KLIPPON STB 3 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002710000
Type: KLIPPON STB 4 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1002700000
Type: KLIPPON STB 5 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058880000
Type: KLIPPON STB 5 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1002760000
Type: KLIPPON STB 6 SS
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
 
Order No.: 1058870000
Type: KLIPPON STB 6 SS E
Version:
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver