Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM12G-4S1.4U
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 1.4 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1058500140
Type SAIL-M12GM12G-4S1.4U
GTIN (EAN) 4050118619614
Qty. 1 pc(s).

Dimensions and weights

Net weight 88 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 2 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 1.4 m
Colour coding black, brown, white, blue
Configurable cable length No
Core cross-section 0.34 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Number of poles 4
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 5.4 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded Yes
Speed 200 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M12 / M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in
Rated current 4 A
Rated voltage 250 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight - socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, shielded

Plug, right

Plug right M12, A-coded, IP69, female contact, straight, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1058500040
Type: SAIL-M12GM12G-4S0.4U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 0.4 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500075
Type: SAIL-M12GM12G-4S0.75U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 0.75 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500150
Type: SAIL-M12GM12G-4S1.5U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058501000
Type: SAIL-M12GM12G-4S10U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500300
Type: SAIL-M12GM12G-4S3.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500360
Type: SAIL-M12GM12G-4S3.6U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 3.6 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500450
Type: SAIL-M12GM12G-4S4.5U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 4.5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500500
Type: SAIL-M12GM12G-4S5.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500550
Type: SAIL-M12GM12G-4S5.5U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 5.5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500600
Type: SAIL-M12GM12G-4S6.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 6 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500720
Type: SAIL-M12GM12G-4S7.2U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 7.2 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500800
Type: SAIL-M12GM12G-4S8.0U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 8 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1058500820
Type: SAIL-M12GM12G-4S8.2U
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 8.2 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No