Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12G-5B-10U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 5, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1057791000
Type SAIL-M12G-5B-10U
GTIN (EAN) 4032248798223
Qty. 1 pc(s).

Dimensions and weights

Net weight 288 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 12 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 10 m
Colour coding brown, white, blue, black, grey
Configurable cable length No
Core cross-section 0.34 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 5
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 5.3 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding B-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in, IP69
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 60 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, B-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1057790150
Type: SAIL-M12G-5B-1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1057790300
Type: SAIL-M12G-5B-3.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1057790500
Type: SAIL-M12G-5B-5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No