Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 4/7
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 7, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm
Order No. 1057260000
Type WQV 4/7
GTIN (EAN) 4008190092139
Qty. 10 pc(s).

Dimensions and weights

Depth 18 mm
Depth (inches) 0.709 inch
Height 41.1 mm
Height (inches) 1.618 inch
Width 7.6 mm
Width (inches) 0.299 inch
Net weight 8.4 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 41 A
Rated current, multi-pole 41 A
Tightening torque range for fixing screw 0.5...1.0 Nm
Type Cross-connector

Dimensions

Pitch in mm (P) 6.1 mm

General

Installation advice Direct mounting
Number of poles 7

Rating data

Rated current 41 A

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1052060000
Type: WQV 4/10
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1051960000
Type: WQV 4/2
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 10.6 mm
 
Order No.: 1054560000
Type: WQV 4/3
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1054660000
Type: WQV 4/4
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1057860000
Type: WQV 4/5
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 5, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm
 
Order No.: 1057160000
Type: WQV 4/6
Version:
Cross-connector (terminal), when screwed in, yellow, 41 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 7.6 mm