Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 35/10
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 10, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
Order No. 1053160000
Type WQV 35/10
GTIN (EAN) 4008190026028
Qty. 10 pc(s).

Dimensions and weights

Depth 28 mm
Depth (inches) 1.102 inch
Height 155.7 mm
Height (inches) 6.13 inch
Width 9.85 mm
Width (inches) 0.388 inch
Net weight 67.4 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals 10 
Rated current, multi-pole 112 A
Tightening torque range for fixing screw 1.2...2.4 Nm
Type Cross-connector

Dimensions

Pitch in mm (P) 16 mm

General

Installation advice Direct mounting
Number of poles 10

Rating data

Rated voltage 400 V
Rated current 112 A

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1053060000
Type: WQV 35/2
Version:
Cross-connector (terminal), when screwed in, yellow, 138 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
 
Order No.: 1055360000
Type: WQV 35/3
Version:
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
 
Order No.: 1055460000
Type: WQV 35/4
Version:
Cross-connector (terminal), when screwed in, yellow, 112 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9.85 mm
 
Order No.: 1079200000
Type: WQV 35N/2
Version:
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
 
Order No.: 1079300000
Type: WQV 35N/3
Version:
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 3, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm
 
Order No.: 1079400000
Type: WQV 35N/4
Version:
Cross-connector (terminal), when screwed in, yellow, 125 A, Number of poles: 4, Pitch in mm (P): 16.00, Insulated: Yes, Width: 9 mm