Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DEK 5/6.5 PLUS MC NE WS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
Order No. 1046340000
Type DEK 5/6.5 PLUS MC NE WS
GTIN (EAN) 4032248782048
Qty. 900 pc(s).

Dimensions and weights

Height 5 mm
Height (inches) 0.197 inch
Width 6.5 mm
Width (inches) 0.256 inch
Net weight 0.11 g

Temperatures

Operating temperature range -40...100 °C

General data

Application/manufacturer Weidmueller
Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Terminal marker
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Orientation of print horizontal and vertical
Printed characters neutral
UL 94 flammability rating V-2
Width 6.5 mm
compatible printer 2715590000
2438520000
2438510000

Connector markers

Pitch in mm (P) 6.5 mm

Downloads

Classifications

ETIM 6.0 EC000761
ETIM 7.0 EC000761
ETIM 8.0 EC000761
ETIM 9.0 EC000761
ECLASS 9.0 27-14-11-37
ECLASS 9.1 27-14-11-37
ECLASS 10.0 27-14-11-37
ECLASS 11.0 27-28-11-01
ECLASS 12.0 27-28-11-01
ECLASS 13.0 27-28-11-01

Approvals

ROHS Conform

Related products

Order No.: 1364020000
Type: DEK 5/6.5 PLUS MC NE GE
Version:
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, yellow