Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DD4UG0100MCSA70-E
         

Icon
Icon
 

General ordering data

Version Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
Order No. 1044470100
Type IE-C5DD4UG0100MCSA70-E
GTIN (EAN) 4032248776597
Qty. 1 pc(s).

Dimensions and weights

Length 10 m
Length (inches) 393.701 inch
Net weight 640 g

Temperatures

Storage temperature -50 °C...70 °C
Operating temperature -40 °C...70 °C
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Certificate no. (cULus) E316369
Connector standard IEC 61076-2-101, IEC 60603-7-51

Standards

Connector standard IEC 61076-2-101, IEC 60603-7-51
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 3.9 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PUR
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
Wire core insulation thickness 0.38 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 52 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Resistance differential 3 %
Signal propagation time 5.3 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 4 m/s²
Bending cycles 3 Mio
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 7.5 x cable diameter
Pulling force ≤ 150 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min
UV-resistant Yes

Plug, left

Plug left M12, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 1 m
Order No.: 1044470010
Type: IE-C5DD4UG0010MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 1.5 m
Order No.: 1044470015
Type: IE-C5DD4UG0015MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 2 m
Order No.: 1044470020
Type: IE-C5DD4UG0020MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 3 m
Order No.: 1044470030
Type: IE-C5DD4UG0030MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 4 m
Order No.: 1044470040
Type: IE-C5DD4UG0040MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 4 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 5 m
Order No.: 1044470050
Type: IE-C5DD4UG0050MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 8 m
Order No.: 1044470080
Type: IE-C5DD4UG0080MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 15 m
Order No.: 1044470150
Type: IE-C5DD4UG0150MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 20 m
Order No.: 1044470200
Type: IE-C5DD4UG0200MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 25 m
Order No.: 1044470250
Type: IE-C5DD4UG0250MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 35 m
Order No.: 1044470350
Type: IE-C5DD4UG0350MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 35 m
 
Connector left: M12 D-code – IP 67 straight pin
Connector right: RJ45 IP 20
Length: 50 m
Order No.: 1044470500
Type: IE-C5DD4UG0500MCSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m