Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Order No.
1042400000
Type
WDU 10/ZR
GTIN (EAN)
4032248285655
Qty.
50 pc(s).
Dimensions and weights
Depth
49 mm
Depth (inches)
1.929 inch
Depth including DIN rail
49.5 mm
Height
70 mm
Height (inches)
2.756 inch
Width
9.9 mm
Width (inches)
0.39 inch
Net weight
22.234 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
dark beige
UL 94 flammability rating
V-0
System specifications
Version
Screw connection, Additional connection, for screwable cross-connection, in closed state
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
3
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Cross-section for connected wire, solid, two clampable wires, max.
6 mm²
Cross-section for connected wire, solid, two clampable wires, min.
0.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
6 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
1 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
1 mm²
Wire cross-section, finely stranded, two clampable wires, max.
6 mm²
Additional technical data
Explosion-tested version
No
Number of similar terminals
1
Open sides
closed
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
200039-1057876
Current size C (CSA)
65 A
Voltage size C (CSA)
600 V
Wire cross section max. (CSA)
6 AWG
Wire cross section min. (CSA)
16 AWG
Conductors for clamping (additional connection)
Blade size, additional connection
0.6 x 3.5 mm
Clamping range, further connection, max.
6 mm²
Clamping range, further connection, min.
0.21 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
4 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min.
0.5 mm²
Conductor cross-section, flexible, further connection, min.
0.5 mm²
Connection direction
on side
Connection type, additional connection
Screw connection
Cross-section for connected wire, AWG, additional connection, max.
AWG 10
Cross-section for connected wire, AWG, additional connection, min.
AWG 26
Cross-section for connected wire, flexible, further connection, max.
4 mm²
Cross-section for connected wire, multi-core, further connection, max.
4 mm²
Cross-section for connected wire, multi-core, further connection, min.
1.5 mm²
Cross-section for connected wire, solid-core, further connection, max.
6 mm²
Cross-section for connected wire, solid-core, further connection, min.
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw / solder connection, brown, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw / solder connection, brown, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.