Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDK 2.5N PE
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Multi-tier PE terminal, Screw connection, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Order No. 1041620000
Type WDK 2.5N PE
GTIN (EAN) 4032248138579
Qty. 50 pc(s).

Dimensions and weights

Depth 54.95 mm
Depth (inches) 2.163 inch
Depth including DIN rail 62.45 mm
Height 60.7 mm
Height (inches) 2.39 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 16.984 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO15ATEX1346U
Certificate No. (IECEX) IECEXULD15.0003U
Wire cross section max. (ATEX) 4 mm²
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, Vertically cross-connected, With PE connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.05 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 300 A (2.5 mm²)
PEN function No

Rating data

Rated cross-section 2.5 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Classifications

ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-04
ECLASS 14.0 27-25-01-04

Approvals

Approvals CCCEX CE CSA DEMKOATEX IECEXULD KEMAKEUR UKEX UKCA
ROHS Conform

Related products

There are no products in this group.