Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SCDN 3.81/12/90F 3.2SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
Order No. 1041340000
Type SCDN 3.81/12/90F 3.2SN BK BX
GTIN (EAN) 4032248770144
Qty. 50 pc(s).
Product data IEC: 320 V / 17.5 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 13.3 mm
Depth (inches) 0.524 inch
Height 18.4 mm
Height (inches) 0.724 inch
Height of lowest version 15.2 mm
Width 33.25 mm
Width (inches) 1.309 inch
Net weight 6.88 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP cad4723c-c5fc-4802-be22-8cbcef126ab4

System specifications

Product family OMNIMATE Signal - series BC/SC 3.81
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Outgoing elbow 90°
Number of poles 12
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0,02 / -0.2 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.2 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 19.05 mm
L1 in inches 0.75 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.1 Nm
max. 0.15 Nm
Recommended screw

Material data

Insulating material PA GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 550
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 13.2 A
Rated current, min. number of poles (Tu=40°C) 17 A
Rated current, max. number of poles (Tu=40°C) 12.2 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 76 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 11 A
Rated current (Use group D / CSA) 11 A

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A

Packing

Packaging Box
VPE length 25 mm
VPE width 180 mm
VPE height 260 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • P on drawing = pitch
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour:
Order No.: 1040960000
Type: SCDN 3.81/04/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1040970000
Type: SCDN 3.81/06/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1040980000
Type: SCDN 3.81/08/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1040990000
Type: SCDN 3.81/10/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041000000
Type: SCDN 3.81/12/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041010000
Type: SCDN 3.81/14/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041020000
Type: SCDN 3.81/16/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041030000
Type: SCDN 3.81/18/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041040000
Type: SCDN 3.81/20/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041050000
Type: SCDN 3.81/22/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041060000
Type: SCDN 3.81/24/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041070000
Type: SCDN 3.81/26/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 26, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041080000
Type: SCDN 3.81/28/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 28, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041090000
Type: SCDN 3.81/30/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 30, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041110000
Type: SCDN 3.81/32/90F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1041290000
Type: SCDN 3.81/04/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041310000
Type: SCDN 3.81/06/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041320000
Type: SCDN 3.81/08/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041330000
Type: SCDN 3.81/10/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041360000
Type: SCDN 3.81/16/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041370000
Type: SCDN 3.81/18/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041380000
Type: SCDN 3.81/20/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041430000
Type: SCDN 3.81/24/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1041480000
Type: SCDN 3.81/32/90F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box