Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SC 3.81/03/270G 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 3, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1037510000
Type SC 3.81/03/270G 3.2SN OR BX
GTIN (EAN) 4032248766130
Qty. 50 pc(s).
Product data IEC: 320 V / 17.5 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 9.2 mm
Depth (inches) 0.362 inch
Height 10.3 mm
Height (inches) 0.406 inch
Height of lowest version 7.1 mm
Width 12.82 mm
Width (inches) 0.505 inch
Net weight 0.96 g

System specifications

Product family OMNIMATE Signal - series BC/SC 3.81
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Outgoing elbow 270°
Number of poles 3
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance 0 / -0.2 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.2 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 7.62 mm
L1 in inches 0.3 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging force/pole, max. 7 N
Pulling force/pole, max. 5 N

Material data

Insulating material PA GF
Colour orange
Colour chart (similar) RAL 2000
Insulating material group II
Comparative Tracking Index (CTI) ≥ 550
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 17 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 15.1 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 76 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated current (Use group B / CSA) 8 A

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 76 mm
VPE width 68 mm
VPE height 40 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • P on drawing = pitch
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Order No.: 1037490000
Type: SC 3.81/02/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 2, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037520000
Type: SC 3.81/04/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 4, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037530000
Type: SC 3.81/05/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 5, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037540000
Type: SC 3.81/06/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 6, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037550000
Type: SC 3.81/07/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 7, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037560000
Type: SC 3.81/08/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 8, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037570000
Type: SC 3.81/09/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 9, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037580000
Type: SC 3.81/10/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 10, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037590000
Type: SC 3.81/11/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 11, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037610000
Type: SC 3.81/12/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 12, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037620000
Type: SC 3.81/13/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 13, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037630000
Type: SC 3.81/14/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 14, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037640000
Type: SC 3.81/15/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 15, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037650000
Type: SC 3.81/16/270G 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 16, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1037880000
Type: SC 3.81/03/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 3, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1037890000
Type: SC 3.81/04/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 4, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1037910000
Type: SC 3.81/05/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 5, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1037920000
Type: SC 3.81/06/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 6, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1037930000
Type: SC 3.81/07/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 7, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1037980000
Type: SC 3.81/12/270G 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, closed side, THT solder connection, 3.81 mm, Number of poles: 12, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box