Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPO 4
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1036000000
Type WPO 4
GTIN (EAN) 4008190278175
Qty. 50 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 47 mm
Height 60 mm
Height (inches) 2.362 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 10.89 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size B (CSA) 10 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 4 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32 mm

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 32 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 10 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size D (cURus) 300 V

Important note

Product information The allowed continuous operating temperature must be observed

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000903
ETIM 7.0 EC000903
ETIM 8.0 EC000903
ETIM 9.0 EC000903
ECLASS 9.0 27-14-11-27
ECLASS 9.1 27-14-11-47
ECLASS 10.0 27-14-11-27
ECLASS 11.0 27-14-11-27
ECLASS 12.0 27-14-11-27
ECLASS 13.0 27-25-01-14

Approvals

Approvals CE CSA CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 8161820000
Type: WDUL 4
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027000000
Type: WDUL 4/10
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027300000
Type: WDUL 4/100
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027700000
Type: WDUL 4/10K
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027500000
Type: WDUL 4/1K
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027400000
Type: WDUL 4/500
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1028000000
Type: WDUL 4/500K
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027800000
Type: WDUL 4/50K
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1027600000
Type: WDUL 4/5K
Version:
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid