Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SCDV 3.81/20/180F 3.2SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1035070000
Type SCDV 3.81/20/180F 3.2SN OR BX
GTIN (EAN) 4032248762361
Qty. 50 pc(s).
Product data IEC: 320 V / 17.5 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 22.7 mm
Depth (inches) 0.894 inch
Height 25.1 mm
Height (inches) 0.988 inch
Height of lowest version 21.9 mm
Width 48.49 mm
Width (inches) 1.909 inch
Net weight 11.246 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP bf6d7a85-f544-4ef5-9f0d-e42877c7f5e6

System specifications

Product family OMNIMATE Signal - series BC/SC 3.81
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Outgoing elbow 180°
Number of poles 20
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0,02 / -0.2 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.2 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 34.29 mm
L1 in inches 1.35 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging force/pole, max. 7.5 N
Pulling force/pole, max. 5.5 N
Tightening torque
Torque type Mounting screw, PCB
Usage information
Tightening torque
min. 0.1 Nm
max. 0.15 Nm
Recommended screw

Material data

Insulating material PA GF
Colour orange
Colour chart (similar) RAL 2000
Insulating material group II
Comparative Tracking Index (CTI) ≥ 550
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, min. number of poles (Tu=40°C) 17 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 76 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 11 A
Rated current (Use group D / CSA) 11 A

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A

Packing

Packaging Box
VPE length 260 mm
VPE width 255 mm
VPE height 28 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • P on drawing = pitch
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour:
Order No.: 1034980000
Type: SCDV 3.81/04/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1034990000
Type: SCDV 3.81/06/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035010000
Type: SCDV 3.81/08/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035020000
Type: SCDV 3.81/10/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035030000
Type: SCDV 3.81/12/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035040000
Type: SCDV 3.81/14/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035050000
Type: SCDV 3.81/16/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 16, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035060000
Type: SCDV 3.81/18/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035080000
Type: SCDV 3.81/22/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 22, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035090000
Type: SCDV 3.81/24/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035110000
Type: SCDV 3.81/26/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 26, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035120000
Type: SCDV 3.81/28/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 28, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035130000
Type: SCDV 3.81/30/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 30, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035140000
Type: SCDV 3.81/32/180F 3.2SN OR BX
Colour: orange
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 32, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1035330000
Type: SCDV 3.81/08/180F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1035360000
Type: SCDV 3.81/14/180F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1035380000
Type: SCDV 3.81/18/180F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1035390000
Type: SCDV 3.81/20/180F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1035460000
Type: SCDV 3.81/32/180F 3.2SN BK BX
Colour: black
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 3.81 mm, Number of poles: 32, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box