Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WMA 4/4
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Order No. 1034000000
Type WMA 4/4
GTIN (EAN) 4008190162924
Qty. 20 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-12-30
Alternative product 1020100000

Dimensions and weights

Depth 47 mm
Depth (inches) 1.85 inch
Height 60 mm
Height (inches) 2.362 inch
Width 24.5 mm
Width (inches) 0.965 inch
Net weight 46.45 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range Rozsah provozní teploty viz EC Design, testovací certifikát / IEC Ex-Osvědčení o shodě
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Operating temperature range Rozsah provozní teploty viz EC Design, testovací certifikát / IEC Ex-Osvědčení o shodě

System specifications

Version Screw connection, for plug-in cross-connector, for screwable cross-connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 6 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 6 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.5 Nm
max. 1 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 6 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.5 Nm
max. 1 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 6 mm²
nominal 4 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.5 Nm
max. 1 Nm
Clamping range, max. 6 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 10 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 1
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 32 A
Current at maximum wires 41 A
Volume resistance according to IEC 60947-7-x 4 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02
ECLASS 14.0 27-25-01-02

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1020100000
Type: WDU 4
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1020180000
Type: WDU 4 BL
Version:
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1037810000
Type: WDU 4 BR
Version:
Feed-through terminal block, Screw connection, brown, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1025100000
Type: WDU 4 CUN
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1020120000
Type: WDU 4 GE
Version:
Feed-through terminal block, Screw connection, yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1020160000
Type: WDU 4 GN
Version:
Feed-through terminal block, Screw connection, green, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1037800000
Type: WDU 4 GR
Version:
Feed-through terminal block, Screw connection, grey, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1412960000
Type: WDU 4 HV
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1036760000
Type: WDU 4 OR
Version:
Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1037820000
Type: WDU 4 PA/VI
Version:
Feed-through terminal block, Screw connection, violet, 4 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 130 °C
 
Order No.: 1781730000
Type: WDU 4 PACK
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1020140000
Type: WDU 4 RT
Version:
Feed-through terminal block, Screw connection, red, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1020110000
Type: WDU 4 SW
Version:
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1036700000
Type: WDU 4 WS
Version:
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1021000000
Type: WDU 4/10
Version:
Single- and multi-pole terminal strip, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, V-0, Wemid
 
Order No.: 1020900000
Type: WDU 4/10/BEZ
Version:
Single- and multi-pole terminal strip, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, V-0, Wemid
 
Order No.: 1905140000
Type: WDU 4/ZR
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1905060000
Type: WDU 4/ZZ
Version:
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1114720000
Type: WDU 4/ZZ BL
Version:
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1033800000
Type: WMA 4/5
Version:
Motor-connection terminal (Multi-level), Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
Delivery status:
This article will no longer be available in the future.