Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WFF 35/AH
         

Icon
Icon
Icon
 

General ordering data

Version Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting
Order No. 1029300000
Type WFF 35/AH
GTIN (EAN) 4008190139148
Qty. 5 pc(s).

Dimensions and weights

Depth 51 mm
Depth (inches) 2.008 inch
Depth including DIN rail 59.5 mm
Height 107 mm
Height (inches) 4.213 inch
Width 27 mm
Width (inches) 1.063 inch
Net weight 93.71 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO15ATEX1357U
Certificate No. (IECEX) IECEXULD15.0004U
Max. voltage (ATEX) 1100 V
Current (ATEX) 125 A
Wire cross section max. (ATEX) 35 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 125 A
Wire cross section max. (IECEX) 35 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required No
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Number of similar terminals
Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1244019
Current size C (CSA) 130 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 2 AWG
Wire cross section min. (CSA) 14 AWG

Conductors for clamping (rated connection)

2 x cable lugs DIN 46 234 2.5 to 35 mm²
2 x cable lugs DIN 46 235 6...25 mm²
Cable lug to DIN 46234 2.5...50 mm²
Cable lug to DIN 46235 6...25 mm²
Clamping range, max. 50 mm²
Clamping range, min. 2.5 mm²
Number of connections
Stud size for spade connection M 6
Tightening torque, max. 6 Nm
Tightening torque, min. 3 Nm
Type of connection Threaded stud connection

General

Installation advice Direct mounting
Rail TS 35

Rating data

Rated cross-section 35 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 125 A
Current at maximum wires 150 A
Volume resistance according to IEC 60947-7-x 0.26 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 4 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 2 AWG
Conductor size Factory wiring min. (UR) 14 AWG
Conductor size Field wiring max. (UR) 2 AWG
Conductor size Field wiring min. (UR) 14 AWG
Current size C (UR) 115 A
Voltage size C (UR) 1000 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CSAEX CURUSEX DEMKOATEX DETNORVER IECEXULD NEMKO UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1789770000
Type: WF 6/2BZ
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
 
Order No.: 1028300000
Type: WFF 35
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
 
Order No.: 1028380000
Type: WFF 35 BL
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
 
Order No.: 1049220000
Type: WFF 35 NFF
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting, TS 35