Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Order No.
1029000000
Type
WDU 35/IK/ZA
GTIN (EAN)
4008190124045
Qty.
25 pc(s).
Dimensions and weights
Depth
62.5 mm
Depth (inches)
2.461 inch
Depth including DIN rail
63 mm
Height
60 mm
Height (inches)
2.362 inch
Width
16 mm
Width (inches)
0.63 inch
Net weight
52.44 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
dark beige
UL 94 flammability rating
V-0
Rating data IECEx/ATEX
Certificate No. (ATEX)
DEMKO14ATEX1338U
Certificate No. (IECEX)
IECEXULD14.0005U
Max. voltage (ATEX)
690 V
Current (ATEX)
115 A
Wire cross section max. (ATEX)
35 mm²
Max. voltage (IECEX)
690 V
Current (IECEX)
115 A
Wire cross section max. (IECEX)
35 mm²
Marking EN 60079-7
Ex eb II C Gb
Ex 2014/34/EU label
II 2 G D
System specifications
Version
Screw connection, for screwable cross-connection, With assembly peg, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
Yes
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Cross-section for connected wire, stranded, two clampable wires, max.
16 mm²
Cross-section for connected wire, stranded, two clampable wires, min.
16 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
16 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
2.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
2.5 mm²
Wire cross-section, finely stranded, two clampable wires, max.
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.