Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WFF 185
         

Icon
Icon
Icon
 

General ordering data

Version Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
Order No. 1028600000
Type WFF 185
GTIN (EAN) 4008190044091
Qty. 4 pc(s).

Dimensions and weights

Depth 77.5 mm
Depth (inches) 3.051 inch
Depth including DIN rail 87 mm
Height 163 mm
Height (inches) 6.417 inch
Width 55 mm
Width (inches) 2.165 inch
Net weight 411.205 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1244019
Current size C (CSA) 360 A
Current size D (CSA) 5 A
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 500 kcmil
Wire cross section min. (CSA) 8 AWG

Conductors for clamping (rated connection)

2 x cable lugs DIN 46 234 10...185 mm²
2 x cable lugs DIN 46 235 25...185 mm²
Cable lug to DIN 46234 10...240 mm²
Cable lug to DIN 46235 25...240 mm²
Clamping range, max. 240 mm²
Clamping range, min. 10 mm²
Number of connections
Stud size for spade connection M 12
Tightening torque, max. 31 Nm
Tightening torque, min. 14 Nm
Type of connection Threaded stud connection

Dimensions

TS 15 offset 13.5 mm

General

Rail TS 35
Standards IEC 60947-7-1

Rating data

Rated cross-section 185 mm²
Rated voltage 1,000 V
Rated DC voltage 1,500 V
Rated current 353 A
Current at maximum wires 415 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.09 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 11.3 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 500 kcmil
Conductor size Factory wiring min. (UR) 8 AWG
Conductor size Field wiring max. (UR) 500 AWG
Conductor size Field wiring min. (UR) 8 AWG
Current size C (UR) 380 A
Voltage size C (UR) 1000 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CSAEX CURUSEX DETNORVER KEMAKEUR NEMKO POLSKIREJ UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1028680000
Type: WFF 185 BL
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
 
Order No.: 1049250000
Type: WFF 185 NFF
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection, Direct mounting, TS 35
 
Order No.: 1029600000
Type: WFF 185/AH
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection