Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
PLC Interfaces and Migration Solutions
Cord sets, Patchcords and Cables
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
Dragline cable Cat.5 PUR - M12
Dragline cable Cat.5 PUR - RJ45 IP20
Dragline cable Cat.5 PUR - RJ45 IP20 with protective cap
Dragline cable Cat.5 PUR - RJ45 V14 IP67
Dragline cable Cat.5 PUR - RJ45 V14 moulded IP67
Dragline cable Cat.5 PUR - M8
Dragline cable Cat.5 PUR - RJ45 IP20 crimp
Torsion cable Cat.5 PUR - RJ45 V14 moulded IP67
Connecting cable Cat.5 PUR - M12
Connecting cable Cat.5 PVC - M12
Connecting cable Cat.5 PVC - RJ45 IP20 crimp
Connecting cable Cat.6A PVC - M12 X-type
Dragline cable Cat.6 PUR - M12 X-Type / RJ45
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67
Dragline cable Cat. 5 PUR - M12 / M8
M12 90° male - M12 90° male
M12 90° male - open ended
M12 straight male - M12 90° male
M12 straight male - M12 straight male
M12 straight male - M12 straight socket
M12 straight male - open ended
M12 straight socket - open ended
General ordering data
Version
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 7.5 m
Order No.
1025940075
Type
IE-C5DD4UG0075MCSXXX-X
GTIN (EAN)
4050118753493
Qty.
1 pc(s).
Dimensions and weights
Length
7.5 m
Length (inches)
295.276 inch
Net weight
484.725 g
Temperatures
Storage temperature
-50 °C...70 °C
Installation temperature
-20 °C...60 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Cable specific standards
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standards
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
3.9 mm
Filler
As central element
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
7
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 1 kHz
52 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Resistance differential
3 %
Speed
180 m/min
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
very good
Acceleration
4 m/s²
Bending cycles
3 Mio
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
7.5 x cable diameter
Pulling force
≤ 150 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Plug, left
Plug left
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Plug, right
Plug right
free conductor end
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Show all
1 m
1.5 m
2 m
3 m
4 m
5 m
10 m
15 m
20 m
25 m
30 m
36 m
40 m
45 m
50 m
55 m
60 m
80 m
120 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940010
Type:
IE-C5DD4UG0010MCSXXX-X
Length:
1 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940020
Type:
IE-C5DD4UG0020MCSXXX-X
Length:
2 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940040
Type:
IE-C5DD4UG0040MCSXXX-X
Length:
4 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 4 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940200
Type:
IE-C5DD4UG0200MCSXXX-X
Length:
20 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940250
Type:
IE-C5DD4UG0250MCSXXX-X
Length:
25 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940360
Type:
IE-C5DD4UG0360MCSXXX-X
Length:
36 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 36 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940400
Type:
IE-C5DD4UG0400MCSXXX-X
Length:
40 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 40 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940450
Type:
IE-C5DD4UG0450MCSXXX-X
Length:
45 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 45 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940500
Type:
IE-C5DD4UG0500MCSXXX-X
Length:
50 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940550
Type:
IE-C5DD4UG0550MCSXXX-X
Length:
55 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 55 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940600
Type:
IE-C5DD4UG0600MCSXXX-X
Length:
60 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 60 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940800
Type:
IE-C5DD4UG0800MCSXXX-X
Length:
80 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 80 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025941200
Type:
IE-C5DD4UG1200MCSXXX-X
Length:
120 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 120 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940015
Type:
IE-C5DD4UG0015MCSXXX-X
Length:
1.5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940030
Type:
IE-C5DD4UG0030MCSXXX-X
Length:
3 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940050
Type:
IE-C5DD4UG0050MCSXXX-X
Length:
5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940100
Type:
IE-C5DD4UG0100MCSXXX-X
Length:
10 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940150
Type:
IE-C5DD4UG0150MCSXXX-X
Length:
15 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940300
Type:
IE-C5DD4UG0300MCSXXX-X
Length:
30 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m
Version
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), 7.5 m
Order No.
1025940075
Type
IE-C5DD4UG0075MCSXXX-X
GTIN (EAN)
4050118753493
Qty.
1 pc(s).
Length
7.5 m
Length (inches)
295.276 inch
Net weight
484.725 g
Storage temperature
-50 °C...70 °C
Installation temperature
-20 °C...60 °C
REACH SVHC
Lead 7439-92-1
SCIP
67cf1078-beca-4687-860b-dc475a6ec24a
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
3.9 mm
Filler
As central element
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
7
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Capacity at 1 kHz
52 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Resistance differential
3 %
Speed
180 m/min
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Abrasion resistance
very good
Acceleration
4 m/s²
Bending cycles
3 Mio
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
7.5 x cable diameter
Pulling force
≤ 150 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
Plug left
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Plug right
free conductor end
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
Show all
1 m
1.5 m
2 m
3 m
4 m
5 m
10 m
15 m
20 m
25 m
30 m
36 m
40 m
45 m
50 m
55 m
60 m
80 m
120 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940010
Type:
IE-C5DD4UG0010MCSXXX-X
Length:
1 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940020
Type:
IE-C5DD4UG0020MCSXXX-X
Length:
2 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940040
Type:
IE-C5DD4UG0040MCSXXX-X
Length:
4 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 4 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940200
Type:
IE-C5DD4UG0200MCSXXX-X
Length:
20 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940250
Type:
IE-C5DD4UG0250MCSXXX-X
Length:
25 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 25 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940360
Type:
IE-C5DD4UG0360MCSXXX-X
Length:
36 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 36 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940400
Type:
IE-C5DD4UG0400MCSXXX-X
Length:
40 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 40 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940450
Type:
IE-C5DD4UG0450MCSXXX-X
Length:
45 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 45 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940500
Type:
IE-C5DD4UG0500MCSXXX-X
Length:
50 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 50 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940550
Type:
IE-C5DD4UG0550MCSXXX-X
Length:
55 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 55 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940600
Type:
IE-C5DD4UG0600MCSXXX-X
Length:
60 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 60 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940800
Type:
IE-C5DD4UG0800MCSXXX-X
Length:
80 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 80 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025941200
Type:
IE-C5DD4UG1200MCSXXX-X
Length:
120 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 120 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940015
Type:
IE-C5DD4UG0015MCSXXX-X
Length:
1.5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940030
Type:
IE-C5DD4UG0030MCSXXX-X
Length:
3 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940050
Type:
IE-C5DD4UG0050MCSXXX-X
Length:
5 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940100
Type:
IE-C5DD4UG0100MCSXXX-X
Length:
10 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940150
Type:
IE-C5DD4UG0150MCSXXX-X
Length:
15 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
Connector right:
Open
Connector left:
M12 D-code – IP 67 straight pin
Order No.:
1025940300
Type:
IE-C5DD4UG0300MCSXXX-X
Length:
30 m
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 30 m
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.