Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SFC 3/21 MC NE WS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 21 x 12.5 mm, white
Order No. 1025260000
Type SFC 3/21 MC NE WS
GTIN (EAN) 4032248746323
Qty. 80 pc(s).

Dimensions and weights

Depth 11.3 mm
Depth (inches) 0.445 inch
Height 21 mm
Height (inches) 0.827 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 0.725 g

Temperatures

Operating temperature range -40...100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Conductor and cable markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Machinery
Size of labelling field 21 x 5 mm
Type of printing neutral
UL 94 flammability rating V-2
Width 12.5 mm
compatible printer 2715590000
2438520000
2438510000

Conductor and cable markers

Conductor O.D. 3.5 - 7 mm
Conductor O.D., max. 7 mm
Conductor O.D., min. 3.5 mm
Conductor cross-section, max. 10 mm²
Conductor cross-section, min. 4 mm²
Cross-section for connected wire 4 - 10 mm²
Halogen No

Downloads

Classifications

ETIM 6.0 EC001530
ETIM 7.0 EC001530
ETIM 8.0 EC001530
ETIM 9.0 EC001530
ECLASS 9.0 27-40-04-01
ECLASS 9.1 27-40-04-01
ECLASS 10.0 27-40-04-01
ECLASS 11.0 27-28-11-02
ECLASS 12.0 27-28-11-02
ECLASS 13.0 27-28-11-02

Approvals

ROHS Conform

Related products

Order No.: 1813190000
Type: SFC 0/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 21 x 5.8 mm, white
 
Order No.: 1779080001
Type: SFC 1/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 21 x 5.8 mm, white
 
Order No.: 1805810000
Type: SFC 2/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 21 x 5.8 mm, white
 
Order No.: 1062050000
Type: SFC 2.5/21 MC NE WS
Version:
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 21 x 9.3 mm, white