Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FP BOX FUSE R
         

Icon
Icon
 

General ordering data

Version FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
Order No. 1025060000
Type FP BOX FUSE R
GTIN (EAN) 4032248745869
Qty. 1 pc(s).

Dimensions and weights

Depth 86 mm
Depth (inches) 3.386 inch
Height 181 mm
Height (inches) 7.126 inch
Width 104 mm
Width (inches) 4.094 inch
Net weight 707 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP 7645f3b1-6db9-495d-9e21-ab1d894aff05

Clamping capacity

Connection data - contact element power bus
Wire connection method Insulation displacement connection (IDC)
Blade size of operating tool 0.6 x 3.5 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 1.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 2.5 mm²
Conductor connection cross-section, finely stranded, max. 6 mm²
Conductor connection cross-section, finely stranded, min. 2.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 2.5 mm²
Connection data - contact element Branch / Feed-in
Wire connection method PUSH IN
Blade size of operating tool 0.6 x 3.5 mm
Stripping length 14 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 10 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Connection data - plug-in connector
Wire connection method PUSH IN
Blade size of operating tool 3.0 x 0.5 mm
Stripping length 12 mm
Number of poles 5
Conductor connection cross-section, solid, max. 4 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 4 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 4 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 4 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 4 mm²

General data

Insulating material Polycarbonate
Enclosure material glass-fibre reinforced polycarbonate
Silicone No
Colour black
Protection degree IP65, in closed state
UL 94 flammability rating 5VA
Torque for lid screws 2 Nm
Lid attachment TX20 screws
Type of mounting Screw mounting, Fixing lugs
Installation advice Lid screws included
Function Fuse
Can be coded Yes, Coded on PE
Voltage type 3-phase AC
Number of poles 5
Number of connections / pole
Wire connection method Insulation displacement connection (IDC), PUSH IN
Type of connection, signal M12, A-coded
Cartridge fuse 6.3 x 32 mm (1/4 x 1 1/4")
Conductor outlet direction 90°
Failure indicator Red LED
Fuse holder (cartridge holder) Pivoting

Rated data acc. to IEC

Rated data acc. to IEC for contact element
Voltage type AC
Number of phases 3
Standard IEC 60947-7-1, IEC 60947-7-2
Rated voltage 800 V
Rated impulse withstand voltage 8 kV
Rated current (3 loaded poles) 41 A
Rated current (4 loaded poles) 25 A
Rated data acc. to IEC for fuse plug
Voltage type AC
Number of phases 3
Standard IEC 61984, IEC 60947-7-3
Rated voltage 500 V
Rated impulse withstand voltage 6 kV
Rated current 12 A

Rated data acc. to UL

Rated data acc. to UL for contact element
Standard UL 1059
Note for use with UL-listed TC-ER cables
Conductor connection cross-section, AWG, max. AWG 10
Conductor connection cross-section, AWG, min. AWG 14
Rated voltage 600 V
Rated current 30 A
Rated data acc. to UL for fuse plug
Standards not UL approved

Downloads

Classifications

ETIM 6.0 EC000214
ETIM 7.0 EC000214
ETIM 8.0 EC000214
ETIM 9.0 EC000214
ECLASS 9.0 27-14-24-09
ECLASS 9.1 27-14-24-09
ECLASS 10.0 27-14-24-09
ECLASS 11.0 27-14-24-09
ECLASS 12.0 27-14-24-09
ECLASS 13.0 27-14-24-09

Approvals

Approvals UL
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E310075

Related products

Order No.: 1961780000
Type: FP BOX FUSE
Version:
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
 
Order No.: 8000007924
Type: FP BOX FUSE DC
Version:
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse