Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.
1025030000
Type
KLIPPON STB 4 MS HT
GTIN (EAN)
4032248745241
Qty.
1 pc(s).
Dimensions and weights
Depth
120 mm
Depth (inches)
4.724 inch
Height
250 mm
Height (inches)
9.842 inch
Width
250 mm
Width (inches)
9.842 inch
Mounting dimension - width
275 mm
Net weight
3,520 g
Temperatures
Operating temperature
-60 °C...120 °C
Cable glands, left
M12
24
M16
21
M20
12
M25
10
M32
8
M40
3
M50
3
M63
1
Cable glands, right
M12
24
M16
21
M20
12
M25
10
M32
8
M40
3
M50
2
M63
1
Cable glands, top/bottom
M12
24
M16
21
M20
12
M25
10
M32
8
M40
3
M50
3
M63
2
Certificate numbers enclosure
Approval conditions
LR
Certificate No. (LLOYDSREG)
LR23307703TA
Declaration of Conformatiy No. (DoC LVD)
DE PS2620 160412 002ISS01
General information
Access opening: height
230 mm
Access opening: width
232 mm
Areas of use
Transportation, Marine engineering, Process industry, Packaging industry
Enclosure attachment
Welded-on mounting foot with 8-mm holes
Flange plate
No
Impact resistance
10 J version standard
Integral fixing
TAS 20 rail welded to floor
Lid
Yes
Lid attachment
M5 hexagonal screw with slot and 10mm distance across flats
Material
Sheet steel
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
43.75 kg
Number of lid screws
4
Operating temperature, max.
120 °C
Operating temperature, min.
-60 °C
Protection class (UL)
Type 4, Type 4X
Protection degree
IP66
Seal material
Silicone
Standards
DIN 4102-12
Surface finish
Powder-coated
Housing earth
Cross-section , max.
25 mm²
Earth, enclosure, cover
Welded-on M6 x 10 stainless-steel earth stud
Earth, enclosure, external
Welded-on M6 x 16 stainless-steel bolts
Earth, enclosure, internal
Welded-on M6 x 16 stainless-steel bolts
horizontal assembly
WDU 10 / ZDU 10
2x22
WDU 16 / ZDU 16
2x18
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x42
WDU 4 / ZDU 4
2x35
WDU 6 / ZDU 6
2x27
vertical assembly
WDU 10 / ZDU 10
2x22
WDU 16 / ZDU 16
2x18
WDU 2,5 / ZDU 2,5 / IDU 2,5
2x42
WDU 4 / ZDU 4
2x35
WDU 6 / ZDU 6
2x27
Important note
Product information
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.