Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No.
1024990000
Type
KLIPPON STB 2 MS HT
GTIN (EAN)
4032248745210
Qty.
1 pc(s).
Dimensions and weights
Depth
90 mm
Depth (inches)
3.543 inch
Height
150 mm
Height (inches)
5.905 inch
Width
150 mm
Width (inches)
5.905 inch
Mounting dimension - width
175 mm
Net weight
1,670 g
Temperatures
Operating temperature
-60 °C...120 °C
Cable glands, left
M12
15
M16
10
M20
8
M25
3
M32
3
M40
2
M50
1
Cable glands, right
M12
15
M16
8
M20
6
M25
2
M32
2
M40
2
M50
1
Cable glands, top/bottom
M12
15
M16
10
M20
8
M25
3
M32
3
M40
2
M50
1
Certificate numbers enclosure
Approval conditions
LR
Certificate No. (LLOYDSREG)
LR23307703TA
Declaration of Conformatiy No. (DoC LVD)
DE PS2620 160412 002ISS01
General information
Access opening: height
130 mm
Access opening: width
132 mm
Areas of use
Transportation, Marine engineering, Process industry, Packaging industry
Enclosure attachment
Welded-on mounting foot with 8-mm holes
Flange plate
No
Impact resistance
10 J version standard
Integral fixing
TAS 20 rail welded to floor
Lid
Yes
Lid attachment
M5 hexagonal screw with slot and 10mm distance across flats
Material
Sheet steel
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
15.75 kg
Number of lid screws
4
Operating temperature, max.
120 °C
Operating temperature, min.
-60 °C
Protection class (UL)
Type 4, Type 4X
Protection degree
IP66
Seal material
Silicone
Standards
DIN 4102-12
Surface finish
Powder-coated
Housing earth
Cross-section , max.
25 mm²
Earth, enclosure, cover
Welded-on M6 x 10 stainless-steel earth stud
Earth, enclosure, external
Welded-on M6 x 16 stainless-steel bolts
Earth, enclosure, internal
Welded-on M6 x 16 stainless-steel bolts
vertical assembly
WDU 10 / ZDU 10
1x11
WDU 16 / ZDU 16
1x9
WDU 2,5 / ZDU 2,5 / IDU 2,5
1x23
WDU 4 / ZDU 4
1x19
WDU 6 / ZDU 6
1x14
Important note
Product information
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)
The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.