Feed-through terminal block, Screw connection, dark beige, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Order No.
1024600000
Type
WDU 70/95
GTIN (EAN)
4008190105990
Qty.
10 pc(s).
Dimensions and weights
Depth
107 mm
Depth (inches)
4.213 inch
Depth including DIN rail
115.5 mm
Height
132 mm
Height (inches)
5.197 inch
Width
27 mm
Width (inches)
1.063 inch
Net weight
330.89 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
Wemid
Colour
dark beige
UL 94 flammability rating
V-0
Rating data IECEx/ATEX
Certificate No. (ATEX)
DEMKO14ATEX1338U
Certificate No. (IECEX)
IECEXULD14.0005U
Max. voltage (ATEX)
1100 V
Current (ATEX)
218 A
Wire cross section max. (ATEX)
95 mm²
Max. voltage (IECEX)
1100 V
Current (IECEX)
218 A
Wire cross section max. (IECEX)
95 mm²
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7
Ex eb II C Gb
Ex 2014/34/EU label
II 2 G D
System specifications
Version
Screw connection, for screwable cross-connection, in closed state
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Cross-section for connected wire, stranded, two clampable wires, max.
35 mm²
Cross-section for connected wire, stranded, two clampable wires, min.
16 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max.
35 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
16 mm²
Wire connection cross section, finely stranded, two clampable wires, min.
16 mm²
Wire cross-section, finely stranded, two clampable wires, max.
Feed-through terminal block, Screw connection, Light green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, dark beige, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Feed-through terminal block, Screw connection, Light green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.