Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDU 120/150 BL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2
Order No. 1024580000
Type WDU 120/150 BL
GTIN (EAN) 4008190077198
Qty. 10 pc(s).

Dimensions and weights

Depth 117 mm
Depth (inches) 4.606 inch
Depth including DIN rail 125.5 mm
Height 132 mm
Height (inches) 5.197 inch
Width 32 mm
Width (inches) 1.26 inch
Net weight 515.8 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Max. voltage (ATEX) 1100 V
Current (ATEX) 265 A
Wire cross section max. (ATEX) 150 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 265 A
Wire cross section max. (IECEX) 150 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function Yes
PE function No
PEN function Yes

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, stranded, two clampable wires, max. 70 mm²
Cross-section for connected wire, stranded, two clampable wires, min. 35 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 70 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 35 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 35 mm²
Wire cross-section, finely stranded, two clampable wires, max. 70 mm²

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Number of similar terminals
Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-241
Current size C (CSA) 285 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 250 AWG
Wire cross section min. (CSA) 2 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size S6 (DIN 6911)
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 35 mm²
max. 150 mm²
nominal 120 mm²
wire end ferrule
Stripping length
min. 35 mm
max. 35 mm
nominal 35 mm
Tightening torque
min. 10 Nm
max. 20 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 35 mm²
max. 150 mm²
nominal 120 mm²
wire end ferrule
Stripping length
min. 35 mm
max. 35 mm
nominal 35 mm
Tightening torque
min. 10 Nm
max. 20 Nm
Clamping range, max. 150 mm²
Clamping range, min. 33.63 mm²
Clamping screw M 10
Connection cross-section, stranded, max. 150 mm²
Connection cross-section, stranded, min. 35 mm²
Connection direction on side
Gauge to IEC 60947-1 B13
Number of connections
Stripping length 35 mm
Tightening torque, max. 20 Nm
Tightening torque, min. 10 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. kcmil 250
Wire connection cross section AWG, min. AWG 2
Wire connection cross section, finely stranded, max. 150 mm²
Wire connection cross section, finely stranded, min. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 150 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 50 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 35 mm²

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. kcmil 250
Wire connection cross section AWG, min. AWG 2

Rating data

Rated cross-section 120 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 269 A
Current at maximum wires 309 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.12 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 8.61 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 250 kcmil
Conductor size Factory wiring min. (UR) 2 AWG
Conductor size Field wiring max. (UR) 250 kcmil
Conductor size Field wiring min. (UR) 2 AWG
Current size C (UR) 225 A
Voltage size C (UR) 1000 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CSAEX CURUSEX DEMKOATEX DETNORVER IECEXULD KEMAKEUR LLOYDSREG NEMKO POLSKIREJ UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1024500000
Type: WDU 120/150
Version:
Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2
 
Order No.: 1024550000
Type: WDU 120/150 HG
Version:
Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2
 
Order No.: 1026600000
Type: WDU 120/150/5
Version:
Single- and multi-pole terminal strip, Screw connection, 120 mm², 1000 V, 269 A, 160 mm, dark beige
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1032400000
Type: WDU 120/150/5 N
Version:
Single- and multi-pole terminal strip, Screw connection, 120 mm², 1000 V, 269 A, 160 mm, dark beige
Delivery status:
This article will no longer be available in the future.