Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC S8/24 FC
         

Icon
Icon
Icon
 

General ordering data

Version HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
Order No. 1023270000
Type HDC S8/24 FC
GTIN (EAN) 4032248739431
Qty. 1 pc(s).

Dimensions and weights

Depth 64 mm
Depth (inches) 2.52 inch
Height 37.8 mm
Height (inches) 1.488 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 55 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3
SCIP 1609748e-c278-4c9b-b3d1-e6215d2988cd
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of socket 37.8 mm
Total length base 64 mm
Width 34 mm

General data

BG 4
Colour beige
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 32
Number of power contacts
Number of signal contacts 24 
Plugging cycles, gold ≥ 500
Plugging cycles, silver ≥ 500
Pollution severity 3
Power contact, type HE
Rated current (DIN EN 61984) 16 A
Rated impulse voltage (DIN EN 61984) 4 kV
Rated voltage (DIN EN 61984) 400 V
Rated voltage according to UL/CSA 600 V AC/DC
Series MixMate
Signal contact, type HD
Size 4
Type Female
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤2 mΩ

Connection data PE

Blade size, slotted (PE connection) SD 1.2 x 6.5
Connection type PE Screw connection
Fixing screw M 5
Rated cross-section 6 mm²
Stripping length PE connection 13 mm
Tightening torque, max. PE connection 2.5 Nm
Tightening torque, min. PE connection 2 Nm
Wire cross section, AWG (PE), max. AWG 10
Wire cross section, AWG (PE), min. AWG 20

Power contact

Clamping range, power contact, max. 4 mm²
Clamping range, power contact, min. 0.5 mm²
Number of poles, performance contact
Rated current (DIN EN 61984), power contact 16 A
Rated impulse voltage (DIN EN 61984), power contact 4 kV
Rated voltage (DIN EN 61984), power contact 400 V
Stripping length, performance contact 7.5 mm
Type of connection, power contact Crimp connection

Signal contact

Clamping range, signal contact, max. 2.5 mm²
Clamping range, signal contact, min. 0.5 mm²
Number of poles, signal 24 
Rated current (DIN EN 61984), signal 10 A
Rated impulse voltage (DIN EN 61984), signal 2.5 kV
Rated voltage (DIN EN 61984), signal contact 160 V
Stripping length, signal 8 mm
Type of connection, signal Crimp connection

Version

BG 4
Conductor cross-section, max. 4 mm²
Conductor cross-section, min. 0.5 mm²
Material Copper alloy
Size 4
Stripping length, rated connection 7.5 mm
Type of connection Crimp connection
Volume resistance ≤2 mΩ
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire cross-section, solid, max. 6 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1023290000
Type: HDC S8/24 MC
Version:
HDC insert, Male, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4