Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDU 2.5 SL
         

Icon
Icon
Icon
 

General ordering data

Version W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
Order No. 1022100000
Type WDU 2.5 SL
GTIN (EAN) 4008190100513
Qty. 100 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Height 64 mm
Height (inches) 2.52 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 7.48 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range Rozsah provozní teploty viz EC Design, testovací certifikát / IEC Ex-Osvědčení o shodě
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Operating temperature range Rozsah provozní teploty viz EC Design, testovací certifikát / IEC Ex-Osvědčení o shodě

System specifications

Version Screw connection, Solder connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Solder connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 15 A
Current at maximum wires 15 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CE KEMAKEUR UKCA
ROHS Conform

Related products

Order No.: 1021800000
Type: WDU 2.5 F 2X2.8
Version:
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
 
Order No.: 1021900000
Type: WDU 2.5 FF 2X2.8
Version:
W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection
 
Order No.: 1022200000
Type: WDU 2.5 LL
Version:
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection
 
Order No.: 1021200000
Type: WDU 2.5 TS SE 2.4
Version:
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
 
Order No.: 1038900000
Type: WDU 2.5/BLZ/7.62
Version:
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 21.5 A, 400 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid, 120 °C