Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12W-4-3.0T
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1021790300
Type SAIL-M12W-4-3.0T
GTIN (EAN) 4032248735587
Qty. 1 pc(s).

Dimensions and weights

Net weight 118 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 10 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 3 m
Colour coding brown, white, blue, black
Configurable cable length No
Core cross-section 0.34 mm²
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 4
Outer cladding in accordance with UL AWM style 20233 (80 °C / 300 V)
Outside diameter 4.9 mm ± 0.2 mm
Resistant to welding beads Yes
Sheath material PUR
Sheathing colour black
Shielded No
Speed 200 m/s
Suitable for cable carriers Yes
Temperature range, moving -30...105 °C
Temperature range, stationary -40...105 °C
Torsion resistance 360 °/m
Welding spark resistance Yes

General technical data

Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, IP68, when screwed in, IP65, IP66
Rated current 4 A
Rated voltage 250 V
Temperature range of housing -25…+85 °C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP69, male contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1021790150
Type: SAIL-M12W-4-1.5T
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1021791000
Type: SAIL-M12W-4-10T
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1021790500
Type: SAIL-M12W-4-5.0T
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No