Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 6/2 O.TNHE
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1018400000
Type WSI 6/2 O.TNHE
GTIN (EAN) 4008190202590
Qty. 25 pc(s).

Dimensions and weights

Depth 66.5 mm
Depth (inches) 2.618 inch
Depth including DIN rail 67 mm
Height 60 mm
Height (inches) 2.362 inch
Width 11.9 mm
Width (inches) 0.469 inch
Net weight 20.12 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size B (CSA) 16 A
Current size C (CSA) 16 A
Current size D (CSA) 5 A
Voltage size B (CSA) 150 V
Voltage size C (CSA) 150 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection cross-section, stranded, max. 10 mm²
Number of connections
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²

Display element

Type of voltage for indicator AC/DC

Fuse terminals

Display Without LED
Type of voltage for indicator AC/DC

General

Rail TS 35
Standards IEC 60947-7-3, IEC 60947-7-1

Rating data

Rated cross-section 6 mm²
Rated voltage 500 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Rated current 10 A
Current at maximum wires 10 A
Standards IEC 60947-7-3, IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Power loss in accordance with IEC 60947-7-x 1.31 W

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 16 A
Voltage size C (UR) 600 V

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1014000000
Type: WSI 6/2 GZ/DEF63
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1014100000
Type: WSI 6/2/LD 10-36V DC/AC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1119800000
Type: WSI 6/2/LD 10-36V LLC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1014400000
Type: WSI 6/2/LD 250AC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1119790000
Type: WSI 6/2/LD 250AC LLC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1014200000
Type: WSI 6/2/LD 30-70V DC/AC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1119810000
Type: WSI 6/2/LD 30-70V LLC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1119820000
Type: WSI 6/2/LD 60-150V LLC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
 
Order No.: 1014300000
Type: WSI 6/2/LD 60-150VDC/AC
Version:
Fuse terminal, Screw connection, dark beige, 6 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")