Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
S2L-SMT 3.50/22/180LF 1.5SN BK BX   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No. 1017190000
Type S2L-SMT 3.50/22/180LF 1.5SN BK BX
GTIN (EAN) 4032248727896
Qty. 36 pc(s).
Product data IEC: 160 V / 10 A
UL: 150 V / 10 A
Packaging Box
Delivery status This article will no longer be available in the future.
Available until 2028-12-31
Alternative product 1290710000

Dimensions and weights

Depth 10.8 mm
Depth (inches) 0.425 inch
Height 12.3 mm
Height (inches) 0.484 inch
Height of lowest version 14.2 mm
Width 45.5 mm
Width (inches) 1.791 inch
Net weight 4.056 g

System specifications

Product family OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 180°
Number of poles 22
Number of solder pins per pole
Solder pin length (l) 1.5 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Outside diameter of solder pad 2.1 mm
Template aperture diameter 1.9 mm
L1 in mm 35 mm
L1 in inches 1.378 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Can be coded Yes
Plugging force/pole, max. 3 N
Pulling force/pole, max. 6 N

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIb
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 2...3 µm Ni / 5...7 µm Sn
Layer structure of plug contact 2...5 µm Sn / 1...3 µm Ni
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 9 A
Rated current, max. number of poles (Tu=40°C) 8.5 A
Rated voltage for surge voltage class / pollution degree II/2 160 V
Rated voltage for surge voltage class / pollution degree III/2 125 V
Rated voltage for surge voltage class / pollution degree III/3 50 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 1.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 1.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 77 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1176845
Rated voltage (Use group B / CSA) 50 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 150 V
Rated current (Use group B / CSA) 5 A
Rated current (Use group C / CSA) 9.5 A
Rated current (Use group D / CSA) 9.5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated current (Use group B / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 100 mm
VPE width 50 mm
VPE height 40 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693