Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPE 2.5/1.5/ZR
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 1, Number of levels: 1, Green/yellow
Order No. 1016400000
Type WPE 2.5/1.5/ZR
GTIN (EAN) 4008190054021
Qty. 50 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 47 mm
Height 60 mm
Height (inches) 2.362 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 18.028 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Wire cross section max. (ATEX) 2.5 mm²
Wire cross section max. (IECEX) 2.5 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, Additional connection, With PE connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, solid, two clampable wires, max. 2.5 mm²
Cross-section for connected wire, solid, two clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version Yes
Installation advice when screwed in
Interlock for screw fixing
Number of similar terminals
Open sides right
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 200039-1057876
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Blade size, additional connection 0.6 x 3.5 mm
Clamping range, further connection, max. 2.5 mm²
Clamping range, further connection, min. 0.5 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. 0.5 mm²
Conductor cross-section, flexible, further connection, min. 0.5 mm²
Connection direction on side
Connection type, additional connection Screw connection
Cross-section for connected wire, AWG, additional connection, max. AWG 14
Cross-section for connected wire, AWG, additional connection, min. AWG 26
Cross-section for connected wire, flexible, further connection, max. 1.5 mm²
Cross-section for connected wire, multi-core, further connection, max. 1.5 mm²
Cross-section for connected wire, multi-core, further connection, min. 0.5 mm²
Cross-section for connected wire, solid-core, further connection, max. 2.5 mm²
Cross-section for connected wire, solid-core, further connection, min. 0.5 mm²
Number of connections, additional connection
Rated cross-section, further connection 1.5 mm²
Stripping length , additional connection 10 mm
Terminal screw, additional connection M 2.5
Tightening torque, additional connection, max. 0.6 Nm
Tightening torque, additional connection, min. 0.4 Nm

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.05 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32 mm

General

Installation advice when screwed in
Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

PE rating data

Rated short-time current 300 A (2.5 mm²)
Centre screw on PE terminals M 2.5
Tightening torque range for fixing screw 0.4...0.6 Nm
PEN function No

Rating data

Rated cross-section 2.5 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals CCCEX CE CSA DEMKOATEX DETNORVER EXIKONF IECEXULD KEMAKEUR KOSHAEX LLOYDSREG NEMKO UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1010000000
Type: WPE 2.5
Version:
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow