Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDT 1.5/1 DB/GE
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige
Order No. 1015800000
Type WDT 1.5/1 DB/GE
GTIN (EAN) 4008190098827
Qty. 25 pc(s).

Dimensions and weights

Depth 66 mm
Depth (inches) 2.598 inch
Depth including DIN rail 66.75 mm
Height 112 mm
Height (inches) 4.409 inch
Width 6.4 mm
Width (inches) 0.252 inch
Net weight 33.84 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, for plug-in cross-connector, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 32, TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-278
Current size D (CSA) 10 A
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 14 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction top
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 35.5 mm

Disconnect terminals

Cross-disconnect without
Integral test socket Yes
Slitting Pivoting

General

Rail TS 32, TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 10 A
Current at maximum wires 10 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 14 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 14 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 10 A
Voltage size C (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CE CSA NEMKO UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1015560000
Type: WDT 1.5/2 BE/PA66/GE
Version:
Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, beige / yellow
 
Order No.: 1015900000
Type: WDT 1.5/2 DB/GE
Version:
Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige
 
Order No.: 1016000000
Type: WDT 1.5/3 DB/GE
Version:
Test-disconnect terminal, Screw connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige